Swagelok® Medium-Pressure Double Block and Bleed Valves (IPT Series)
Swagelok IPT series block and bleed valves feature a trunnion-style ball design that seals consistently across a full range of pressures, enabling reliable operation for improved actuation of control systems.
Request IPT Series Valve InformationSwagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.
IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.
Learn How To Isolate System Components with Block Valves
IPT Series Valve Specifications
| Working Pressures | up to 20 000 psig (1378 bar) |
| Temperatures | up to 250°F (121°C) |
| End Connections | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in. |
Need help with valve selection?
IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:316 不锈钢结构;温度高达 1000°F (537°C);中压 (MP) 接头,尺寸范围 —1/4 到 1 英寸,压力额定值 — 高达 20 000 psig (1378 bar);高压 (HP) 接头,尺寸范围 — 1/4 到 9/16 英寸,压力额定值 — 高达 60 000 psig (4134 bar);NACE® MR0175/ISO15156 合规性
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.
在分析仪表系统中保持具有代表性样品的窍门
在分析仪表系统内保持具有代表性的样品可能比较困难。通过世伟洛克的专家,可了解如何识别主要问题并规避样品代表性受影响造成的后果。