世伟洛克®卡套管和卡套管附件
查找具有应用所需材料特性的可靠卡套管选购件。卡套管附件可帮助您对卡套管进行切割、弯曲、去毛刺和支撑,从而实现无泄漏密封性能并确保您的系统经久耐用。
查看卡套管和卡套管附件世伟洛克提供各种材料和配置的卡套管,以满足几乎所有需要通过小孔径管路进行可靠流体输送的行业或应用的需求。在某些工业流体系统应用中,卡套管相比公称管具有多种优势,但选择正确的卡套管只是构建高性能流体系统的第一步。您需要确保卡套管正确完成以下步骤:
- 制备完成,已均匀切割并去毛刺,以避免流动问题和潜在泄漏
- 弯管,并避免卡套管损坏,因为使用弯管可减少必要的连接数量
- 支撑,以避免运行期间产生与振动相关的问题
为了帮助您从流体系统中获得卓越性能,我们提供可靠的卡套管支撑系统以及卡套管切割、卡套管制备、卡套管弯曲和预装工具。在我们的“每个专业人员需要的五种必不可少的流体系统工具”文章中,您可以了解到这些工具的重要性。
是否对金属卡套管或与卡套管相关的附件有疑问?
卡套管和卡套管附件类别
卡套管和卡套管附件目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
特点:世伟洛克® 大容量预装装置 (HVSU) 的设计可将世伟洛克螺母和卡套轻松地预装到不锈钢卡套管上。气动电子控制式半自动装置使用传感器来启动和停止程序,以获得一致的预装效果。
特点:卡套管尺寸 1/8 至 4 1/2 in. 和 3 至 114.3 mm; 最大壁厚 0.118 in. 或 3 mm; 便携而轻便的设计有利于移动且易于操作;有绳和无绳刀具
316 / 316L 和 304 / 304L 不锈钢; 标准仪表系统用卡套管; 1/8 至 2 in. 和 3 至 25 mm 尺寸; 标记指示尺寸、材料、规格和炉号
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
316L 不锈钢; 超高纯、同轴、经化学清洁和钝化的以及热电偶清洁卡套管; 端头可进行轨道焊接; 1/8 至 2 in. 和 6 至 18 mm 尺寸; 标记指示尺寸、材料、规格和炉号
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
使用世伟洛克台式卡套管弯管机
使用世伟洛克®台式弯管机可以在由常见材料制成的卡套管中实现精确、可重复的高质量折弯。无论您使用的是小直径薄壁卡套管还是大直径厚壁卡套管,此视频均提供了弯管应遵循的技巧和优秀实践。
观看运转中的卡套管弯管机世伟洛克为您精心准备的产品、服务和解决方案
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.