取样钢瓶 — 单端钢瓶
可提供以下规格的钢瓶:
- 150、300 和 500 cm3 尺寸
- 304L 不锈钢结构
- –65°F (–53°C) to 850°F (454°C)
- 500 psig (34.4 bar) 至 5000 psig (344 bar)
- DOT-4B 500 钢瓶在最低 1000 psig (69 bar) 的压力下进行了静水压力验证测试
Your local authorized Swagelok sales and service center may have additional options.
-
单端钢瓶 — Cilindros de conformidad con DOT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 Acero inoxidable 304L 1/4 pulg. NPT hembra - - 304L-05SF4-500 Acero inoxidable 304L 1/4 pulg. NPT hembra - - -
单端钢瓶 — Cilindros de toma de muestras en miniatura
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 Acero inoxidable 316 3/8 pulg. Extensión de Tubo - - SS-4CS-TW-25 Acero inoxidable 316 3/8 pulg. Extensión de Tubo - - SS-4CS-TW-50 Acero inoxidable 316 3/8 pulg. Extensión de Tubo - -
Product Availability by Store Location
Hours