text.skipToContent text.skipToNavigation

Valves

Valves available with these specifications:

  • 1/16 to 2 in. (3 to 25 mm)
  • –325°F (–200°C) to 1200°F (648°C)
  • 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
  • 50 psig (3.4 bar) to 60 000 psig (4134 bar)

Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • 针形阀和计量阀
  • 一般设施用针阀,GU 和 F10 系列
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.