Swagelok® quick connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.
Swagelok quick connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.
- Unless it is keyed, any quick connect stem will fit any quick connect body of the same series and size
- A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
- Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
- Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
- PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection
Need assistance with valve selection?

世伟洛克为您精心准备的产品、服务和解决方案

如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

借助低漏率阀可尽可能地减少逸散性排放的成本
逸散性排放问题在化工和石油精炼行业中日益受到关注。通过认证的低排放 (Low-E) 阀可以保护您的设施和利润。在这篇文章中了解何为低排放、如何对其进行测试以及低排放如何为您提供帮助。

如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为系统设计正确的配置。

一种全新的阀门。该阀可能改变半导体制造的三大原因
了解原子层沉积 (ALD) 阀门技术的创新如何改变高科技半导体制造商的游戏规则。
快速接头
世伟洛克提供多种快速接头,无需扭转、转动或拧紧即可实现快速简单的操作。我们的快速接头专为减少溢出和夹气而设计,可提供多种配置、管茎和管体(包括单端关断和双端关断型号)以及一系列端接。
型号包括:
- 全流量
- 仪器
- 微型
- PTFE 密封