VCR® Metal Gasket Face Seal Fittings — Reducers
Fittings available with these specifications:
- 1/8 to 1/2 in.
- Union, adapter, bushing
- 316 stainless steel
- Maximum 2800 psig (192 bar) to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCR® 金属垫片面密封管接头 — 变径接头 — 直通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCR-6-DF-2 316 不锈钢 1/4 in. 内螺纹 VCR® 金属垫片面密封接头 1/8 in. 内螺纹 VCR® 金属垫圈面密封 SS-4-VCR-6-DM-2 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/8 in. VCR® 金属垫片面密封管接头 SS-8-VCR-6-DF-4 316 不锈钢 1/2 in. 内螺纹 VCR® 金属垫片面密封接头 1/4 in. 内螺纹 VCR® 金属垫圈面密封 SS-8-VCR-6-DM-4 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头
Product Availability by Store Location
Hours