Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
焊接系统类别
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
电源可供用于可靠、稳定的轨道钨极气体保护电弧焊 ; 输出电流的峰值高达 200 A ; 多语种彩色触摸屏,易于使用 ; 集成式流体流量控制器可自动控制外径保护气体流量 ; 重量不足 50 lb (或 23 kg) ; 与世伟洛克焊接系统焊接头兼容
特点:可用于外径范围从 1/16 到 1/2 in. 和 2 到 12 mm 的卡套管;尺寸紧凑,易于进入有限的焊接空间;焊头包含间隙检测规、中心规、微型夹具工具、工具包和钨棒
特点:可用于外径范围为 1/2 至 2 in. 和 12 至 52 mm 的工况;通用于多种行业;焊头包括弧隙规、工具包和钨电极
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
特点:可用于范围从 1 1/2 至 4 in. 和 38.1 至 114.3 mm 的卡套管外径,以及 1 1/4 至 4 in. 和 42.2 至 114.3 mm 的公称管直径;通用于多种行业
特点:可用于范围从 1/8 到 5/8 英寸和 3 到 17.3 毫米的外径;提供更高的输出能力;通用于多种行业

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You

Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Fluid System Expertise Improves Lab Functionality
Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.