取样钢瓶
可提供以下规格的钢瓶:
- 10 至 3785 cm3 尺寸
- 316L 或 304L 不锈钢、400 合金
- –65°F (–53°C) 至 850°F (454°C)
- 1800 psig (124 bar) 至 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
더블 엔드 실린더 — 符合 DOT 标准的钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF2-40 304L 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT 304L-HDF4-1000 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-1000T 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-150 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-1GAL 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-2250 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-300 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-300-T 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-400 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-50 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-500 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-500-T 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-75 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF8-1000 304L 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT 304L-HDF8-1GAL 304L 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT 304L-HDF8-2250 304L 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT 316L-50DF4-150 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-50DF4-300 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-50DF4-500 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-HDF4-1000 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-HDF4-150 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-HDF4-300 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-HDF4-500 316L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 316L-HDF4-300-12457 - - - - - -
더블 엔드 실린더 — 符合 TPED 标准的钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF4-1000-PD 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-2250-PD 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-300-PD 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 304L-HDF4-500-PD 304L 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT -
单端钢瓶 — 符合 DOT 标准的钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 304L 不锈钢 1/4 in. 内螺纹 NPT - - 304L-05SF4-500 304L 不锈钢 1/4 in. 内螺纹 NPT - - -
单端钢瓶 — 微型取样钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 316 不锈钢 3/8 in. 卡套管短管 - - SS-4CS-TW-25 316 不锈钢 3/8 in. 卡套管短管 - - SS-4CS-TW-50 316 不锈钢 3/8 in. 卡套管短管 - - -
备件和附件 — 搬运手柄
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-5K-CY-2" 304 不锈钢 - - - - MS-5K-CY-4" 304 不锈钢 - - - - -
备件和附件 — 安全膜三通
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RTM4-F4-1 316L 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT SS-RTM4-F4-2 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT -
备件和附件 — 预留容积卡套管转换接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-DTM4-F4-023 316 不锈钢 1/4 in. x 2.31 in. 带卡套管短管的外螺纹 NPT 1/4 in. 内螺纹 NPT SS-DTM4-F4-104 316 不锈钢 1/4 in. x 10.4 in. 带卡套管短管的外螺纹 NPT 1/4 in. 内螺纹 NPT -
双端钢瓶 — 微型取样钢瓶
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CD-TW-10 316 不锈钢 3/8 in. 卡套管短管 3/8 in. 卡套管短管 SS-4CD-TW-25 316 不锈钢 3/8 in. 卡套管短管 3/8 in. 卡套管短管 SS-4CD-TW-50 316 不锈钢 3/8 in. 卡套管短管 3/8 in. 卡套管短管
Product Availability by Store Location
Hours