text.skipToContent text.skipToNavigation
工艺压力表和面板制造用压力表 PGI和 PBG 系列

世伟洛克®工艺压力表和面板制造商用压力表(PGI 和 PBG 系列)

世伟洛克® PGI 和 PBG 系列工业和工艺压力表为工业应用提供精确的压力测量,监测真空和正向系统压力,最高可达 15.000 psi、1000 bar 或100 MPa。

了解更多详情

世伟洛克提供各种型号的工业和工艺压力表,旨在满足从低压到严酷工况的各种应用需求。

世伟洛克® PGI 系列压力表提供无填充液或充液式两种型号可提供 40、50、63、100、115 和 160 mm(1 1/2、2、2 1/2、4、4 1/2 和 6 in.)的表盘尺寸,其精度符合 ASME B40.100、EN837-1 和 JIS B7505 标准。耐用的不锈钢和增强热塑性塑料结构确保了通用应用的可靠性。这些压力表可提供各种工艺连接,包括世伟洛克®卡套管转换接头,有助于解决对准难题。安装非常灵活,可选择中心背后式、下部背后式、下部安装和面板安装配置。

世伟洛克® PBG 系列压力表适用于面板制造商,表盘尺寸为 2 1/2 in. (63 mm),2 9/16 in. (65 mm) 的面板开孔符合行业标准。它们采用 316 不锈钢介质接触式元件、甘油充灌外壳、用于搏动控制的插座节流器以及压接防篡改环,可实现压力表外壳到透镜的永久密封。

开始系统评估

压力表目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

请稍候几分钟,不要关闭此页面