text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

类别

中压卸荷阀,RV 系列

中压卸荷阀,RV 系列

使用设定压力或可调压力和锁紧螺母确保一般工业应用中的过压保护。

备件和附件

备件和附件

查找卸荷阀的备件和附件,包括弹簧成套件、密封成套件、手柄成套件、插入成套件和提升阀芯成套件,以实现优良性能。

排放和吹扫阀,BV 和 P 系列

排放和吹扫阀,BV 和 P 系列

使用用于仪表设备的紧凑型排放阀和吹扫阀(如手动排放阀、排气阀或排水阀),体验便捷的安装。

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

高压和低压比例卸荷阀可随压力的增加而逐渐打开。适用于液体或气体服务。

比例安全卸荷阀,PRV 系列

比例安全卸荷阀,PRV 系列

提供灵活、可靠的过压保护,通过 PED 2014/68/EU Category IV 认证,并根据 ISO-4126-1 获得 CE 标志。

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

减少化工和精炼行业中的逸散性排放
借助低漏率阀可尽可能地减少逸散性排放的成本

逸散性排放问题在化工和石油精炼行业中日益受到关注。通过认证的低排放 (Low-E) 阀可以保护您的设施和利润。在这篇文章中了解何为低排放、如何对其进行测试以及低排放如何为您提供帮助。

工业流体系统中的截止阀
如何使用截止阀隔离工业流体系统

在维护之前,隔离工业流体系统管路对于工厂安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为系统设计正确的配置。

应用于半导体行业的世伟洛克 ALD20 UHP 阀的无尘室组件。
一种全新的阀门。该阀可能改变半导体制造的三大原因

了解原子层沉积 (ALD) 阀门技术的创新如何改变高科技半导体制造商的游戏规则。

卸荷阀和排放阀

比例卸荷阀、排放和吹扫阀

比例卸荷阀

凭借从 10 至 6000 psig(0.7 至 413 bar)的设定压力范围,R 系列比例卸荷阀可为各种液体或气体一般工业应用提供简单可靠的过压保护。这种阀门会随着压力的升高而逐渐打开,并在系统压力降至设定压力以下时关闭。设定压力可以在出厂时设置,也可以在现场轻松调节。作为符合 ISO-4126-1 标准的安全阀,PRV系列比例安全卸荷阀已通过 压力设备指令的 PED 2014/68/EU IV 类 CE 认证,并在设定压力下进行了出厂设置、测试、锁定和挂牌。

排放和吹扫阀

世伟洛克排放阀可应用于仪表装置(如多阀阀组或压力表阀),以便在拆除仪表之前将引压信号管线压力排放到大气中或协助校准控制装置。NPT 和 SAE 外螺纹端接可供选择。吹扫阀是带有 NPT、SAE、世伟洛克卡套管接头或卡套管转换接头端接的手动排放、放空或排空阀。为安全起见,滚花帽永久地被装配在阀体上。排放和吹扫阀均结构紧凑,便于安装。

请稍候几分钟,不要关闭此页面