世伟洛克®大容量预装装置 (HVSU) 设计用于在不锈钢卡套管上高效可靠地预装世伟洛克螺母和卡套。这些气动驱动装置和电动控制装置利用先进的传感器启动和停止工艺,即使在大容量应用中也能确保一致和精确的预装结果。HVSU 具有高循环寿命和集成循环计数器,便于进行预防性维护,从而提高了设备的使用寿命和可靠性。
HVSU 的设计具有多功能性和易用性,可容纳 1/4 in.、3/8 in. 和 1/2 in. 以及 6 mm、8 mm、10 mm 和 12 mm 的卡套管,无需额外工具即可在不同尺寸之间进行切换。这种灵活性使其非常适合效率和精度要求很高的各种工业应用。通过减少卡套管安装所需的时间和精力,HVSU 有助于提高整体生产力,并促进实现安全、无泄漏的连接。
是否需要帮助选择合适的预装工具?
HVSU 目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
特点:世伟洛克® 大容量预装装置 (HVSU) 的设计可将世伟洛克螺母和卡套轻松地预装到不锈钢卡套管上。气动电子控制式半自动装置使用传感器来启动和停止程序,以获得一致的预装效果。

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.