text.skipToContent text.skipToNavigation
Snubber Fittings (Gauge Protectors)

Swagelok® Snubber Fittings

Swagelok snubber fittings (gauge protectors) protect gauges and instruments from potentially damaging system pressure surges and shocks, allowing instruments to smoothly come to line pressures.

View Snubber Fittings

When a Swagelok snubber fitting (gauge protector) is installed upstream from a pressure-sensitive instrument, the response rate of an instrument to system changes is reduced, protecting it from potential damage. In doing so, the snubber fitting extends the lifespan of instruments and reduces costs associated with component replacement, repair-related man hours, and system downtime.

Pressure damping (or snubbing) is accomplished through use of a porous sintered 316 stainless steel element. The response rate then equalizes to the initial pressure drop across the element, allowing the instrument to smoothly come to line pressure. Five basic element versions are available, allowing snubber fittings to meet the requirements of fluid applications ranging from light gases to liquids like heavy oils with viscosities above 1000 SUS (Saybolt universal seconds). Snubber fittings should be used only to protect against pressure shocks, impulses, and surges. To control contaminants, use appropriate filters.

Need assistance with fitting selection?

Contact Local Specialists

缓冲接头类别

压力表保护器

压力表保护器

缓冲接头采用多孔烧结式 316 不锈钢元件,可保护仪表免受系统压力浪涌和冲击的影响。

Snubber Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

在石油钻井平台上作业的工人
利用压缩卡套接头优化中压油气应用

对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

请稍候几分钟,不要关闭此页面