KEV 系列是一种电加热汽化调压阀,设计用于液体样品汽化或气体样品预热。其特点是可拆卸的加热元件与工艺流体直接接触,尽可能地实现热效率并易于清洁。KEV 调压阀有隔膜式和活塞感应式两种配置可供选择,适用于危险区域,并包括一个整体式温度控制器。
调压阀的电子控制器可超控温度设置,以防止过热而不中断蒸发。KEV 调压阀内部容积小,设计灵活,用户可以根据具体应用的灵敏度和出口压力需求选配产品,使其成为满足各种蒸发和预热要求的灵活解决方案。
KEV 系列调压阀通过了 ATEX、IECEx、UKEX 和 CSA 认证,适用于产品目录中所列的苛刻和危险环境,所有加热器范围的温度等级均为 T3。
查看我们的调压阀视频播放列表,其中包含四段关于 KEV 调压阀如何帮助避免停机的视频。
规格
| 最大进口压力 | 3600 psig (248 bar) |
| 压力控制范围 | 0 至 10 psig (0.68 bar) 到 0 至 3600 psig (248 bar) |
| 流量系数 | 0.02 或 0.06 |
| 电 | 源:120 和 240 V (ac) (± 10 %),50/60 Hz 加热器额定值:50、100、150 和 200 W |
| 控制温度范围 | 75 至 380°F(23 至 193°C) |
| 爆炸性环境/危险场所认证 |
|
了解如何使用世伟洛克 KEV 系列调压阀尽可能地延长正常运行时间和减少中断。
Swagelok Resources Curated for You
Managing Supply Pressure Effect (SPE) in a Regulator
Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.
How Thorough Testing Ensures Reliable Regulator Performance
Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.
How to Flatten a Regulator Flow Curve to Reduce Droop
Droop is an issue for every pressure-reducing regulator. Learn how to minimize droop and flatten regulator flow curves with various dome loaded regulator configurations.
How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
Time delay is often underestimated or misunderstood in analytical systems. One way to mitigate this delay is with a pressure-controlled regulator. Learn how to manage your analytical system’s time delay with these tips.