Stainless Steel BP Regulator, 0 to 500 psig (34.4 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Part #: KBP1J0A4A5A20000
|
||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Back-Pressure RegulatorsMaintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel BP Regulator, 0 to 500 psig (34.4 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Log in or Register to view price
Catalogs
Back-Pressure Regulators
Maintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators.
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Specifications
KBP1J0A4A5A20000 — Stainless Steel BP Regulator, 0 to 500 psig (34.4 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Coefficient | 0.20 Cv |
Handle | Green Knob Handle |
Maximum Inlet Pressure | 500 psig (34.4 bar) |
Maximum Temperature, °F (°C) | 176 (80) |
Port Configuration | A |
Ports | 1/4 in. Female NPT |
Pressure Control Range | 0 to 500 psig (34.4 bar) |
Sensing Mechanism | X750 Diaphragm |
eClass (4.1) | 37011108 |
eClass (5.1.4) | 37011100 |
eClass (6.0) | 37011108 |
eClass (6.1) | 37011108 |
eClass (10.1) | 37011108 |
UNSPSC (4.03) | 41112404 |
UNSPSC (10.0) | 41112404 |
UNSPSC (11.0501) | 41112404 |
UNSPSC (13.0601) | 41112404 |
UNSPSC (15.1) | 41112404 |
UNSPSC (17.1001) | 41112404 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
---|---|---|---|---|---|---|
KBP1E0A4A5A20000 | 316 Stainless Steel | 50 psig (3.4 bar) | 0 to 50 psig (3.4 bar) | 1/4 in. Female NPT | A | View Product |
KBP1F0A4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | A | View Product |
KBP1F0D4A5A20000 | 316 Stainless Steel | 100 psig (6.8 bar) | 0 to 100 psig (6.8 bar) | 1/4 in. Female NPT | D | View Product |
KBP1G0A4A5A20000 | 316 Stainless Steel | 250 psig (17.2 bar) | 0 to 250 psig (17.2 bar) | 1/4 in. Female NPT | A | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。