Stainless Steel Swagelok Tube Fitting, Female Connector, 12 mm Tube OD x 1/4 in. Female ISO Tapered Thread
Код изделия: SS-12M0-7-4RT
|
||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
ПрямыеОбеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Female Connector, 12 mm Tube OD x 1/4 in. Female ISO Tapered Thread
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямые
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
SS-12M0-7-4RT — Stainless Steel Swagelok Tube Fitting, Female Connector, 12 mm Tube OD x 1/4 in. Female ISO Tapered Thread
Атрибут | Значение |
---|---|
Материал корпуса | 316 Stainless Steel |
Со сквозным проходом | Нет |
Процедура очистки | Standard Cleaning and Packaging (SC-10) |
Размер соединения 1 | 12 mm |
Тип соединения 1 | Swagelok® Tube Fitting |
Размер соединения 2 | 1/4 in. |
Тип соединения 2 | Female ISO Tapered Thread |
Ограничитель расхода | Нет |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141720 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183110 |
UNSPSC (15.1) | 40183110 |
UNSPSC (17.1001) | 40183110 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
---|---|---|---|---|---|---|
2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Просмотр изделия |
B-1010-7-6 | 黄铜 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
B-1010-7-8 | 黄铜 | 5/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
B-1210-7-12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
B-12M0-7-4RT | 黄铜 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
B-1410-7-12 | 黄铜 | 7/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
B-1810-7-16 | 黄铜 | 1 1/8 英寸 | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | Просмотр изделия |
B-200-7-2 | 黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
B-200-7-4 | 黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
B-400-7-2 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
B-400-7-4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
B-400-7-4RG | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
B-400-7-6 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
B-400-7-8 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
B-600-7-4 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
B-600-7-4RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
B-600-7-6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
B-600-7-8 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
B-6M0-7-4RG | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
B-810-7-8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
HC-810-7-8 | C-276 合金 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
M-400-7-4 | 合金 400/R-405 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
M-810-7-8 | 合金 400/R-405 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
S-1210-7-12 | 碳钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
S-810-7-8 | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-100-7-2 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-100-7-4 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-1010-7-12 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-1010-7-6 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-1010-7-8 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-10M0-7-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-10M0-7-4RG | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-10M0-7-4RJ | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-10M0-7-4RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-10M0-7-6 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-10M0-7-6RG | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-10M0-7-6RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-10M0-7-8 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-10M0-7-8RG | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-10M0-7-8RJ | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-10M0-7-8RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-1210-7-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-1210-7-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-1210-7-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | Просмотр изделия |
SS-1210-7-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-12M0-7-0007 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-12M0-7-12 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-12M0-7-12RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-12M0-7-4 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-12M0-7-4RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-12M0-7-6 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-12M0-7-6RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-12M0-7-6RJ | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-12M0-7-6RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-12M0-7-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-12M0-7-8RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-12M0-7-8RJ | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-12M0-7-8RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-12M0-7-M20X1.5RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | M20 x 1.5 | 公制压力表内螺纹 | Просмотр изделия |
SS-1410-7-12 | 316 不锈钢 | 7/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-15M0-7-8 | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-1610-7-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-1610-7-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | Просмотр изделия |
SS-1610-7-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-16M0-7-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-18M0-7-8 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-2000-7-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 内螺纹 NPT | Просмотр изделия |
SS-200-7-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-200-7-2RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-200-7-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-200-7-4RG | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-20M0-7-12 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-20M0-7-8 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-22M0-7-12 | 316 不锈钢 | 22 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-22M0-7-12RP | 316 不锈钢 | 22 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行内螺纹 | Просмотр изделия |
SS-2400-7-24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-25M0-7-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | Просмотр изделия |
SS-25M0-7-16RP | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | ISO 平行内螺纹 | Просмотр изделия |
SS-300-7-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-3M0-7-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-3M0-7-4RG | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-400-7-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-2RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-400-7-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-400-7-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-4RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-400-7-4RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-400-7-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-400-7-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-6RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-400-7-6RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-400-7-6RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-400-7-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-400-7-8RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-400-7-8RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-400-7-8RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-500-7-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-4RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-600-7-4RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-600-7-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-600-7-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-6RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-600-7-6RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-600-7-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-600-7-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-600-7-8RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-600-7-8RJ | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-600-7-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-6M0-7-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-6M0-7-2RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-6M0-7-2RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行内螺纹 | Просмотр изделия |
SS-6M0-7-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-6M0-7-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-6M0-7-4RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-6M0-7-4RJ | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-6M0-7-4RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行内螺纹 | Просмотр изделия |
SS-6M0-7-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-6M0-7-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-6M0-7-6RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-6M0-7-6RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-6M0-7-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-6M0-7-8RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-6M0-7-8RJ | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-6M0-7-8RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-810-7-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-810-7-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 内螺纹 NPT | Просмотр изделия |
SS-810-7-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-810-7-4RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-810-7-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-810-7-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-810-7-6RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-810-7-6RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-810-7-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-810-7-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-810-7-8RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-810-7-8RJ | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-810-7-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-810-7-8ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直螺纹 | Просмотр изделия |
SS-8M0-7-2 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-8M0-7-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 内螺纹 NPT | Просмотр изделия |
SS-8M0-7-4RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-8M0-7-4RJ | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-8M0-7-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-8M0-7-6 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 内螺纹 NPT | Просмотр изделия |
SS-8M0-7-6RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-8M0-7-6RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形内螺纹 | Просмотр изделия |
SS-8M0-7-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 内螺纹 NPT | Просмотр изделия |
SS-8M0-7-8RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | Просмотр изделия |
SS-8M0-7-8RJ | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 内螺纹 (RJ) | Просмотр изделия |
SS-8M0-7-8RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形内螺纹 | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.