Swagelok® Grab Sampling Systems
Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The sampling panels are available in a variety of configurations and advanced features.
Speak to a Specialist TodayConfigurable, Reliable Grab Sampling Panels
Swagelok offers fully configurable, locally built and supported, and reliable grab sampling solutions in a variety of configurations with advanced features intended to help you safely capture representative samples of liquid or gas from your process lines. Whether you want closed-loop sampling into pressure-rated sample cylinders or simply want to collect process fluid into lower-cost glass laboratory bottles for analysis, Swagelok’s sampling panel options that are safe, intuitive, easy to maintain and can be ordered as a single part number. Each sampling system is built with Swagelok® tube fittings to reduce potential for leaks.
Grab Sample Module
The Swagelok® grab sample module (GSM) is a closed-looped sampling system that pulls from a positive-pressure process and returns to the process at a lower pressure location (e.g., upstream of a pump) by using differential pressure to drive the fluid through the system. Samples are deposited into durable, pressure-rated metal grab sampling cylinders (GSC) that prevent the sample from escaping, protecting operators.
Interested in Knowing More About Grab Sampling?
- GSM panels feature a switching valve configuration with two or three Swagelok® 40G series ball valves, allowing for simultaneous control of fluid routing, reducing the number of steps required
- A GSC is docked, and process fluid is continuously circulated within to maintain process conditions
- A GSC is required for every GSM system and should be ordered separately when purchasing a new GSM
- The GSM can be left in the bypass or sample position indefinitely, keeping transport lines fresh and ready for sample capture
- A rupture disc is an available option for every GSM system, and a relief valve can also be added to sampling systems where there is added overpressure concern
Grab Sample Liquid Systems
The Swagelok® grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing bottle with a self-sealing septum cap in applications where the process fluid is not at risk of fractionating when stored at atmospheric pressure.
Improve the Safety and Efficiency of Liquid Sampling
- Fixed-volume Swagelok GSL systems use the same switching valve as a GSM system to provide simplified operation for complex tasks
- The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples
- Samples can be drawn and transported without the risk of spillage or evaporation
- A spring-return handle on the sample drawing mechanism prevents unintentional dispensing
Ammonia Sampling
The Swagelok® ammonia sampler makes anhydrous ammonia sampling safer by minimizing operators’ exposure to liquid and vaporized ammonia. It also introduces consistency into the sampling operation significantly expedites the sampling process and eliminates the transportation of ammonia samples within the facility.
Learn More About the Swagelok Ammonia Sampler
Grab Sampling Valve
Overcome the safety, maintenance, and quality challenges associated with standard bottle sampling by adding a Swagelok® grab sampling valve to your fluid system. The leak-free design eliminates rubber O-rings by using a Swagelok® tube fitting to attach the needle assembly to the valve body.
Simply tighten the tube fitting nut to create two all-metal seals. A pencil point needle assembly pierces without coring the septum, minimizing clogged needles and leaking sample bottles. When the Swagelok grab sampling valve is specified with a spring return handle, the valve automatically moves to the closed position when the handle is released, ensuring you collect the sample amount that you need.
Watch the Grab Sample Valve Demonstration
Accessible Grab Sampling Support
When you decide to invest in Swagelok® grab sampling panels to bring standardization and reliability to your sampling operations, your local authorized Swagelok sales and service center team will work with you to determine the right type of panel and the proper configuration to meet your needs. A certified Swagelok engineer will review your information and recommend the right panel for you.
Finally, we provide hands-on training on grab sampling system use and maintenance for your technicians once your panels are assembled.
Grab Sampling System Categories

Ammonia Sampler
Ensure safe, consistent, and accurate ammonia sampling while minimizing operator exposure.
View our Application Guides
Locate detailed information about our assemblies.
This manual contains installation, operation, and maintenance information for the safe and effective operation of the Swagelok® Ammonia Sampler.
The Swagelok® ammonia sampler is a closed-loop sampling unit that minimizes exposure to the operator and introduces consistency into the sampling operation.
Grab sampling is the collecting of a sample of fluid or gas in a system with the intent of transporting the sample to a laboratory for analysis. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations.

An Introduction to Grab Sampling
Learn about grab sampling best practices for both gaseous and liquid fluid system media, the characteristics of well-designed and easily operable grab sampling systems, and how to reliably achieve grab sampling accuracy.
Read the White Paper世伟洛克为您精心准备的产品、服务和解决方案

气体和挥发性液体取样的优秀实践
阅读与挥发性液体和气体取样相关的常见挑战,并了解如何借助合适的技术和适当的设备来克服这些挑战。

液体取样系统控制成本策略
了解一些可以在您验证工艺条件和分析产品质量时帮助您降低液体取样工艺中的成本并尽可能地减少失误的策略。

如何修复常见取样缺陷
工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,则将其制造外包可能大有裨益。了解其运作原理。

取样 101:降低工厂成本
取样系统可以安全高效地采集样品,从而验证产品的化学成分。从世伟洛克专家处了解如何提高闭环系统的可靠性,同时降低工厂成本。