|
Raccordement de flexible push-on multifonctions en acier inoxydable, filetage NPT mâle 1/2 po, diam. flexible 1/2 po
Part #: SS-PB8-PM8
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccordement de flexible push-on multifonctions en acier inoxydable, filetage NPT mâle 1/2 po, diam. flexible 1/2 po
Log in or Register to view price
Catalogs
End Connections
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-PB8-PM8 — Raccordement de flexible push-on multifonctions en acier inoxydable, filetage NPT mâle 1/2 po, diam. flexible 1/2 po
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable |
| Connection 1 Size | 1/2 po |
| Connection 1 Type | Filetage NPT mâle |
| End Connection Material | Acier inoxydable 316 |
| Hose Size | 1/2 po |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
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
| B-PB12-PM12 | 黄铜 | 3/4 in. | 外螺纹 NPT | - | - | View Product |
| B-PB12-TA12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB4-MT4 | 黄铜 | 1/4 in. | ISO 锥形外螺纹 | - | - | View Product |
| B-PB4-PM4 | 黄铜 | 1/4 in. | 外螺纹 NPT | - | - | View Product |
| B-PB4-TA4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | - | - | View Product |
| B-PB6-MT6 | 黄铜 | 3/8 in. | ISO 锥形外螺纹 | - | - | View Product |
| B-PB6-PM4 | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
| B-PB6-PM6 | 황동 | 3/8인치 | 수나사 NPT | - | - | View Product |
| B-PB6-TA6 | 황동 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| B-PB6-TM10 | 황동 | 10mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| B-PB8-PM8 | 황동 | 1/2인치 | 수나사 NPT | - | - | View Product |
| B-PB8-TA8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| B-PB8-TM12 | 황동 | 12mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB12-PM12 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
| SS-PB12-TA12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB16-TA16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB4-6 | 316 스테인리스강 | 1/4인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
| SS-PB4-MT4 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-PB4-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-PB4-SL4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-PB4-TA4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB4-TM6 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB4-TM8 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB6-6 | 316 스테인리스강 | 3/8인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
| SS-PB6-MT6 | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-PB6-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-PB6-PM6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
| SS-PB6-SL6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
| SS-PB6-TA4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB6-TA6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB6-TA8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB6-TM10 | 316 스테인리스강 | 10mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB6-TM8 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
| SS-PB8-6 | 316 스테인리스강 | 1/2인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
| SS-PB8-MT8 | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-PB8-SL8 | ステンレス鋼の種類 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-PB8-TA8 | ステンレス鋼の種類 | 1/2 インチ | Swagelok®チューブ・アダプター | - | - | View Product |
| SS-PB8-TM12 | ステンレス鋼の種類 | 12 mm | Swagelok®チューブ・アダプター | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.