text.skipToContent text.skipToNavigation

不锈钢低压比例卸荷阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头

Part #: SS-RL3M4-S4

Specifications

Attribute Value
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 外螺纹 NPT
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
手柄类型 无手柄
室温压力额定值 225 PSIG @ 100°F /15.5 BAR @ 37°C5
密封材料 碳氟 FKM
服务等级 低压
测试 无可选测试
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
低压卸荷阀

使用便于进行外部设定压力调节的世伟洛克比例卸荷阀为各种应用场合提供过压保护。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢低压比例卸荷阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头

Part #: SS-RL3M4-S4
View Catalog

Add To Favorites

Catalogs

低压卸荷阀
使用便于进行外部设定压力调节的世伟洛克比例卸荷阀为各种应用场合提供过压保护。

Specifications

SS-RL3M4-S4 — 不锈钢低压比例卸荷阀,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头

Attribute Value
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 外螺纹 NPT
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
手柄类型 无手柄
室温压力额定值 225 PSIG @ 100°F /15.5 BAR @ 37°C5
密封材料 碳氟 FKM
服务等级 低压
测试 无可选测试
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-RL3M4-F4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-RL3M4F4-RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形内螺纹 View Product
SS-RL3S4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-RL3S4-EP 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-RL3S4-KZ-11602 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-RL3S4-MO 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-RL3S4-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-RL3S6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-RL3S8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-RL4M8F8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-RL4M8S8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-RL4S12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-RL4S8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.