text.skipToContent text.skipToNavigation
pressure gauges

Swagelok® Pressure Gauges

Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.

Request Pressure Gauge Information

Swagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.

Swagelok pressure gauge options include:

  • Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
  • Swagelok® PBG series pressure gauges designed specifically for panel builders
  • Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
  • Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved

Get Started with a System Evaluation

Pressure Gauge Categories

Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series

Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series

Achieve precise pressure readings with ECE R110-certified gauges for use in compressed natural gas vehicles.

Pressure Gauges, Ultrahigh-Purity and Clean Dry Air

Pressure Gauges, Ultrahigh-Purity and Clean Dry Air

Monitor positive system pressure and vacuum with a ultrahigh-purity and clean dry air pressure gauges featuring a Bourdon tube.

Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series

Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series

Provide accurate pressure measurements in industrial applications, monitoring vacuum and positive pressures up to 15 000 psi, 1000 bar, or 100 mpa.

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

工程师检查定制组件上的小孔径流体系统
流体系统制造如何缓解资源限制

工厂的顺利运营依赖于几种常见的流体系统,如果您缺乏资源,那么选择合适的制造供应商可能大有裨益。

工人们讨论在装置上的过程测量
过程测量 – 仪表引压管线的优秀范例

如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。

This process may take several minutes. Please be patient and remain on the page.