|
Vanne de réglage fin à débit moyen en laiton, configuration en angle, filetage NPT femelle 1/8 po
零部件号:B-2MA4
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
角型,中流量世伟洛克计量阀可在分析或研究等应用场合中提供精确的流量控制,凭借它可在低压或高压,以及低流量、中流量或大流量的应用场合中进行微调。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
角型,中流量
Features: Step-by-step identification procedure for threads and end connections.
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
规格
B-2MA4 — Vanne de réglage fin à débit moyen en laiton, configuration en angle, filetage NPT femelle 1/8 po
| 属性 | 值 |
|---|---|
| 阀体材料 | 银雾镀铬黄铜 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/8 in. |
| 接头 1 类型 | 内螺纹 NPT |
| 接头 2 尺寸 | 1/8 in. |
| 接头 2 类型 | 内螺纹 NPT |
| Cv 最大值 | 0.03 |
| 手柄类型 | 滚花 |
| 最高温度,°F (°C) | 300 (148) |
| 最低温度, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010203 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-2MA | 银雾镀铬黄铜 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-2MA | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-31RS4-A | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4MA | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4MA2 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-4MA-MH | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-6MA-MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
