目录
卡套管接头和转换接头 — 孔口连接 — 直通
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | 查看产品 |
| B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 查看产品 |
| B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | 查看产品 |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 查看产品 |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | 查看产品 |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | 查看产品 |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | 查看产品 |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | 查看产品 |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | 查看产品 |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | 查看产品 |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | 查看产品 |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | 查看产品 |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | 查看产品 |
| SS-12M1-PC-6M | 316 Stainless Steel | 12 mm | Port Connector | 6 mm | Port Connector | 查看产品 |
| SS-12M1-PC-8M | 316 Stainless Steel | 12 mm | Port Connector | 8 mm | Port Connector | 查看产品 |
| SS-1611-PC | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | 查看产品 |
| SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | 查看产品 |
| SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | 查看产品 |
| SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | 查看产品 |
| SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | 查看产品 |
| SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | 查看产品 |
| SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | 查看产品 |
| SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | 查看产品 |
| SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | 查看产品 |
| SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | 查看产品 |
| SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | 查看产品 |
| SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | 查看产品 |
| SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | 查看产品 |
| SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 查看产品 |
| SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | 查看产品 |
| SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | 查看产品 |
| SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | 查看产品 |
| SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | 查看产品 |
| SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | 查看产品 |
| SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | 查看产品 |
| SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | 查看产品 |
| SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | 查看产品 |
| SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | 查看产品 |
| SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | 查看产品 |
| SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | 查看产品 |
| SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | 查看产品 |
| SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | 查看产品 |
| SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | 查看产品 |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
