Swagelok® Flange Adapters
Piping flange to Swagelok® tube fitting adapters provide a threadless, weldless transition from flanged piping systems to tubing systems, limiting potential leak points in applications such as instrumentation lines.
View Flange AdaptersSwagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.
Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.
Have questions about flange adapters?
法兰转换接头类别
Flange Adapters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
利用压缩卡套接头优化中压油气应用
对于石油天然气领域平台上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。