text.skipToContent text.skipToNavigation

黄铜 1 件式 40 系列 球阀,3.0 Cv,1/4 in. FNPT

The 40 series ball valve is designed with a one-piece construction and features a two-way straight pattern for efficient on-off operation.

Part #: B-44F4

Specifications

Attribute Value
Ball/Stem Material 黄铜
Body Material 黄铜
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1/4 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 3
Flow Path 标准
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified 是
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE 涂层黄铜
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class 常规
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
2-Way Straight Pattern

The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

黄铜 1 件式 40 系列 球阀,3.0 Cv,1/4 in. FNPT

Part #: B-44F4
View Catalog

The 40 series ball valve is designed with a one-piece construction and features a two-way straight pattern for efficient on-off operation.

Add To Favorites

Catalogs

2-Way Straight Pattern
The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

Specifications

B-44F4 — 黄铜 1 件式 40 系列 球阀,3.0 Cv,1/4 in. FNPT

Attribute Value
Ball/Stem Material 黄铜
Body Material 黄铜
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1/4 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 3
Flow Path 标准
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified 是
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE 涂层黄铜
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class 常规
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41S2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42S4 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-42S6MM 黄铜 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
B-43F4 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-43F4RT 黄铜 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 View Product
B-43S4 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-43S4-SC11 黄铜 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
B-43S6 黄铜 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
B-43S6MM 黄铜 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
B-43VF4 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-44F6 黄铜 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT View Product
B-44S10MM 黄铜 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
B-44S6 黄铜 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
B-44S6-K 黄铜 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
B-45F8 黄铜 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
B-45S12 黄铜 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
B-45S8 黄铜 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
HC-43S4 C-276 合金 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
M-43S4 400 合金 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-41GS1 316 不锈钢 1/16 in. 世伟洛克® 卡套管接头 1/16 in. 世伟洛克® 卡套管接头 View Product
SS-41GS2 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 View Product
SS-41GS2-1466 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 View Product
SS-41GS3MM 316 不锈钢 3 mm 世伟洛克® 卡套管接头 3 mm 世伟洛克® 卡套管接头 View Product
SS-42GES4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GF2 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT View Product
SS-42GS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS4-12457 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS4-1466 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS4-31C 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS4-LH 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS4-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-42GS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-42GS6MM-1466 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-42GS6MM-SC11 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-42GVCR4 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-43GF2 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT View Product
SS-43GF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-43GF4RT 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 View Product
SS-43GM4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT View Product
SS-43GM4-F4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-43GM4-S4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-43GS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-43GS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-12457 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-1466 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-31C 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-A15C3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-K 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-LL 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS4-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-43GS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-43GS6-1466 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-43GS6-K 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-43GS6-LL 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-43GS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-43GS6MM-1466 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-43GS6MM-31C 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-43GS6MM-SC11 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-43GS6MM-SHD 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-43GS6-SC11 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-43GS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-43GS8-LL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-43GS8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-43GVCO4 316 不锈钢 1/4 in. 外螺纹 VCO 1/4 in. 外螺纹 VCO View Product
SS-43GVCR4 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR View Product
SS-43GVS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-44F4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-44F6 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT View Product
SS-44F6RT 316 不锈钢 3/8 in. ISO 锥形内螺纹 3/8 in. ISO 锥形内螺纹 View Product
SS-44S10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-44S6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-44S6-1466 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-44S6-LLC 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-44TS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-44VCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 面密封(金属垫片)W/外螺纹螺母 View Product
SS-45F8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-45F8-LL 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-45F8RT 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 View Product
SS-45S12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-45S12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-45S8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45S8-1466 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45S8-33C 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45S8-LL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45S8-SC11 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45S8-SG 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45TF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-45TS12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-45TS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-45TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45TS8-K 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-45VCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. 面密封(金属垫片)W/外螺纹螺母 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.