单向阀 — 中压单向阀,CV 系列
可提供以下规格的阀门:
- 1/8 至 1 in.(6 至 12 mm)
- –10°F (–23°C) 至 400°F (204°C)
- 316 不锈钢、黄铜
- 1200 psig (82.6 bar) 至 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
单向阀 — 中压单向阀,CV 系列 — Fixed Pressure
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCV8NFB15 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours