text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. FNPT, Locking Lever Handle

1" SS 60 Series ball valve with FNPT ends, locking lever, and reinforced PTFE seats. Rated 2200 PSIG @ 100°F. Reliable shutoff with low-maintenance design.

Part #: SS-65TF16-JL

Specifications

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 38
Fastener Material 316 不锈钢
Flange Seal Material 碳氟 FKM
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 锁定不锈钢杆
Low Emissions Certified 是
Room Temperature Pressure Rating 2200 PSIG @ 100 °F /151 BAR @ 37 °C
Seat Material 加强型 PTFE
Seat Spring Material 316 不锈钢
Service Class 常规
Stem Bearing Material X750 合金
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. FNPT, Locking Lever Handle

Part #: SS-65TF16-JL
View Catalog

1" SS 60 Series ball valve with FNPT ends, locking lever, and reinforced PTFE seats. Rated 2200 PSIG @ 100°F. Reliable shutoff with low-maintenance design.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

SS-65TF16-JL — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1 in. FNPT, Locking Lever Handle

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1 in.
Connection 1 Type 内螺纹 NPT
Connection 2 Size 1 in.
Connection 2 Type 内螺纹 NPT
CV Maximum 38
Fastener Material 316 不锈钢
Flange Seal Material 碳氟 FKM
Flow Pattern 2 通,关断,直通型
Handle Color 黑色
Handle Style 锁定不锈钢杆
Low Emissions Certified 是
Room Temperature Pressure Rating 2200 PSIG @ 100 °F /151 BAR @ 37 °C
Seat Material 加强型 PTFE
Seat Spring Material 316 不锈钢
Service Class 常规
Stem Bearing Material X750 合金
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-63TF8 黄铜 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
B-63TS10 黄铜 5/8 in. 世伟洛克® 卡套管接头 5/8 in. 世伟洛克® 卡套管接头 View Product
B-63TS8 黄铜 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
B-65TF12 黄铜 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
B-65TF16 黄铜 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
S-65TF16 碳钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-62EF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-62PS4-5228 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-62TF4-JL 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-62TF4RT 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 View Product
SS-62TS10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 View Product
SS-62TS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TS4-JK 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TS4-JL 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TS4-JLK 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6-JK 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6-JL 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6-JLK 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-62TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-62TS8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-62TSC8 316 不锈钢 1/2 in. 卫生卡箍接头 1/2 in. 卫生卡箍接头 View Product
SS-62TVCR4 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 View Product
SS-62TW6T35-3 316 不锈钢 3/8 in. 卡套管加长 3/8 in. 卡套管加长 View Product
SS-63ES8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63PF8-2839 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63PS8-2839 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TF6 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT View Product
SS-63TF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63TF8-33C 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63TF8-JK 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63TF8-JL 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63TF8-LLK 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
SS-63TF8RT 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 View Product
SS-63TS10 316 不锈钢 5/8 in. 世伟洛克® 卡套管接头 5/8 in. 世伟洛克® 卡套管接头 View Product
SS-63TS12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-63TS12-JK 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-63TS12-JL 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-63TS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-63TS16MM 316 不锈钢 16 mm 世伟洛克® 卡套管接头 16 mm 世伟洛克® 卡套管接头 View Product
SS-63TS18MM 316 不锈钢 18 mm 世伟洛克® 卡套管接头 18 mm 世伟洛克® 卡套管接头 View Product
SS-63TS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-33C 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-E 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JLK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-LLK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-SC11 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-T 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TSW12T 316 不锈钢 3/4 in. 卡套管承插焊接 3/4 in. 卡套管承插焊接 View Product
SS-63TSW8P 316 不锈钢 1/2 in. 公称管承插焊 1/2 in. 公称管承插焊 View Product
SS-63TSW8T 316 不锈钢 1/2 in. 卡套管承插焊接 1/2 in. 卡套管承插焊接 View Product
SS-63TVCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 View Product
SS-65TF12 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12-JL 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12RT 316 不锈钢 3/4 in. ISO 锥形内螺纹 3/4 in. ISO 锥形内螺纹 View Product
SS-65TF16 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-65TF16RT 316 不锈钢 1 in. ISO 锥形内螺纹 1 in. ISO 锥形内螺纹 View Product
SS-65TS16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-JL 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-SC11 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS25MM 316 不锈钢 25 mm 世伟洛克® 卡套管接头 25 mm 世伟洛克® 卡套管接头 View Product
SS-65TSC16 316 不锈钢 1 in. 卫生卡箍接头 1 in. 卫生卡箍接头 View Product
SS-65TSW12P 316 不锈钢 3/4 in. 公称管承插焊 3/4 in. 公称管承插焊 View Product
SS-65TSW16P 316 不锈钢 1 in. 公称管承插焊 1 in. 公称管承插焊 View Product
SS-65TSW16T 316 不锈钢 1 in. 卡套管承插焊接 1 in. 卡套管承插焊接 View Product
SS-67TF20 316 不锈钢 1 1/4 英寸 内螺纹 NPT 1 1/4 英寸 内螺纹 NPT View Product
SS-67TF24 316 不锈钢 1 1/2 in. 内螺纹 NPT 1 1/2 in. 内螺纹 NPT View Product
SS-67TS24 316 不锈钢 1 1/2 in. 世伟洛克® 卡套管接头 1 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-67TSW24P 316 不锈钢 1 1/2 in. 公称管承插焊 1 1/2 in. 公称管承插焊 View Product
SS-68TF32 316 不锈钢 2 in. 内螺纹 NPT 2 in. 内螺纹 NPT View Product
SS-68TSW32P 316 不锈钢 2 in. 公称管承插焊 2 in. 公称管承插焊 View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.