text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 查看产品
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare 查看产品
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT 查看产品
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 查看产品
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT 查看产品
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 查看产品
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 查看产品
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 查看产品
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread 查看产品
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN 查看产品
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT 查看产品
SS-12-MTA-1-4RS 316 不锈钢 12 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 平行外螺纹 查看产品
SS-12-MTA-1-4RT 316 不锈钢 12 mm 世伟洛克® 卡套管转换接头 1/4 in. ISO 锥形外螺纹 查看产品
SS-12-MTA-1-6RS 316 不锈钢 12 mm 世伟洛克® 卡套管转换接头 3/8 in. ISO 平行外螺纹 查看产品
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 查看产品
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread 查看产品
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 查看产品
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread 查看产品
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 查看产品
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN 查看产品
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread 查看产品
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread 查看产品
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread 查看产品
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld 查看产品
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT 查看产品
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread 查看产品
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 查看产品
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT 查看产品
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread 查看产品
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT 查看产品
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare 查看产品
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT 查看产品
SS-16-MTA-1-8RS 316 不锈钢 16 mm 世伟洛克® 卡套管转换接头 1/2 in. ISO 平行外螺纹,平直肩部 查看产品
SS-16-MTA-7-8RG 316 不锈钢 16 mm 世伟洛克® 卡套管转换接头 1/2 in. ISO 平行(压力表用)内螺纹 查看产品
SS-16-TA-1-12 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 3/4 in. 外螺纹 NPT 查看产品
SS-16-TA-1-16 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 in. 外螺纹 NPT 查看产品
SS-16-TA-1-16AN 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 in. 外螺纹 37° AN 查看产品
SS-16-TA-1-16RS 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 in. ISO 平行外螺纹 查看产品
SS-16-TA-1-16RT 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 in. ISO 锥形外螺纹 查看产品
SS-16-TA-1-16ST 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 5/16-12 in. SAE/MS 直外螺纹 查看产品
SS-16-TA-1-8 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1/2 in. 外螺纹 NPT 查看产品
SS-16-TA-7-12 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 3/4 in. 内螺纹 NPT 查看产品
SS-16-TA-7-16 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1 in. 内螺纹 NPT 查看产品
SS-16-TA-7-8 316 不锈钢 1 in. 世伟洛克® 卡套管转换接头 1/2 in. 内螺纹 NPT 查看产品
SS-18-MTA-1-12RS 316 不锈钢 18 mm 世伟洛克® 卡套管转换接头 3/4 in. ISO 平行外螺纹 查看产品
SS-18-MTA-1-8RS 316 不锈钢 18 mm 世伟洛克® 卡套管转换接头 1/2 in. ISO 平行外螺纹 查看产品
SS-18-MTA-7-8RG 316 不锈钢 18 mm 世伟洛克® 卡套管转换接头 1/2 in. ISO 平行(压力表用)内螺纹 查看产品
SS-1-TA-1-2 316 不锈钢 1/16 in. 世伟洛克®卡套管转换接头 1/8 in. 外螺纹 NPT 查看产品
SS-200-A-2ANF 316 不锈钢 1/8 in. 世伟洛克®卡套管转换接头 1/8 in. 内螺纹 37° AN 查看产品
SS-200-A-4ANF 316 不锈钢 1/8 in. 世伟洛克®卡套管转换接头 1/4 in. 内螺纹 37° AN 查看产品
SS-20-TA-1-20 316 不锈钢 1 1/4 英寸 世伟洛克® 卡套管转换接头 1 1/4 英寸 外螺纹 NPT 查看产品
SS-24-TA-1-24 316 不锈钢 1 1/2 in. 预装世伟洛克®卡套管转换接头 1 1/2 in. 外螺纹 NPT 查看产品
SS-2-TA-1-2 316 不锈钢 1/8 in. 世伟洛克® 卡套管转换接头 1/8 in. 外螺纹 NPT 查看产品
SS-2-TA-1-2RS 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 查看产品
SS-2-TA-1-2ST 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 查看产品
SS-2-TA-1-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-2-TA-1-4RT 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-2-TA-1-OR 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 查看产品
SS-2-TA-7-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT 查看产品
SS-2-TA-7-2RP 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 查看产品
SS-2-TA-7-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT 查看产品
SS-32-TA-1-32 316 스테인리스강 2인치 페럴 장착된 스웨즈락 튜브 어댑터 2인치 수나사 NPT 查看产品
SS-400-A-4ANF 316 스테인리스강 1/4인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN 查看产品
SS-4-TA-1-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT 查看产品
SS-4-TA-1-2RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 查看产品
SS-4-TA-1-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 查看产品
SS-4-TA-1-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-4-TA-1-4AN 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN 查看产品
SS-4-TA-1-4RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 查看产品
SS-4-TA-1-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-4-TA-1-4SC11 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-4-TA-1-4ST 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 查看产品
SS-4-TA-1-4W 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 Male 파이프 용접 查看产品
SS-4-TA-1-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT 查看产品
SS-4-TA-1-6RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 查看产品
SS-4-TA-1-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT 查看产品
SS-4-TA-1-OR 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 查看产品
SS-4-TA-7-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT 查看产品
SS-4-TA-7-2RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 查看产品
SS-4-TA-7-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 경사나사 查看产品
SS-4-TA-7-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT 查看产品
SS-4-TA-7-4RG 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 查看产品
SS-4-TA-7-4RJ 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) 查看产品
SS-4-TA-7-4RP 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. ISO 平行内螺纹 查看产品
SS-4-TA-7-4RT 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/4 in. ISO 锥形内螺纹 查看产品
SS-4-TA-7-6 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 3/8 in. 内螺纹 NPT 查看产品
SS-4-TA-7-8 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 1/2 in. 内螺纹 NPT 查看产品
SS-600-A-6ANF 316 不锈钢 3/8 in. 世伟洛克®卡套管转换接头 3/8 in. 内螺纹 37° AN 查看产品
SS-6-MTA-1-2 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/8 in. 外螺纹 NPT 查看产品
SS-6-MTA-1-2RS 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/8 in. ISO 平行外螺纹 查看产品
SS-6-MTA-1-2RT 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 1/8 in. ISO 锥形外螺纹 查看产品
SS-6-MTA-1-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-6-MTA-1-4RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 查看产品
SS-6-MTA-1-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-6-MTA-1-6RS 316 스테인리스강 6mm Swagelok®튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 查看产品
SS-6-MTA-7-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT 查看产品
SS-6-MTA-7-2RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 查看产品
SS-6-MTA-7-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT 查看产品
SS-6-MTA-7-4RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 查看产品
SS-6-MTA-7-4RJ 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) 查看产品
SS-6-MTA-7-4RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 查看产品
SS-6-MTA-7-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 查看产品
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 查看产品
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 查看产品
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT 查看产品
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT 查看产品
SS-6-TA-1-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-6-TA-1-4AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN 查看产品
SS-6-TA-1-4RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 查看产品
SS-6-TA-1-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-6-TA-1-4ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 查看产品
SS-6-TA-1-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT 查看产品
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN 查看产品
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 查看产品
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 查看产品
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 查看产品
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT 查看产品
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 查看产品
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 查看产品
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 查看产品
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 查看产品
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 查看产品
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT 查看产品
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT 查看产品
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 查看产品
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 查看产品
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT 查看产品
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 查看产品
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 查看产品
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT 查看产品
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN 查看产品
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 查看产品
SS-8-MTA-1-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT 查看产品
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 查看产品
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 查看产品
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 查看产品
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT 查看产品
SS-8-TA-1-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT 查看产品
SS-8-TA-1-4RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 查看产品
SS-8-TA-1-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 查看产品
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT 查看产品
SS-8-TA-1-6RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 查看产品
SS-8-TA-1-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 查看产品
SS-8-TA-1-6ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 查看产品
SS-8-TA-1-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT 查看产品
SS-8-TA-1-8AN 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 37° AN 查看产品
SS-8-TA-1-8RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 查看产品
SS-8-TA-1-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 查看产品
SS-8-TA-1-8ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 查看产品
SS-8-TA-1-8W 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 查看产品
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread 查看产品
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT 查看产品
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT 查看产品
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 查看产品
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 查看产品
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread 查看产品
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 查看产品
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 查看产品
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread 查看产品
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面