text.skipToContent text.skipToNavigation

Brass 1-Piece 40 Series 3-Way Ball Valve, 1.7 Cv, 1/4 in. FNPT

The 40-series ball valve offers reliable on-off control, three-way switching capabilities, and features a robust one-piece construction.

Part #: B-44XF4

Specifications

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
CV Maximum 1.7
Flow Path Standard
Flow Pattern 3-Way, Switching
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
3-Way Switching

The original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 1-Piece 40 Series 3-Way Ball Valve, 1.7 Cv, 1/4 in. FNPT

Part #: B-44XF4
View Catalog

The 40-series ball valve offers reliable on-off control, three-way switching capabilities, and features a robust one-piece construction.

Add To Favorites

Catalogs

3-Way Switching
The original 40 series and the 40G series valves provide various actuator, flow path, and handle options. They are designed for ease of packing adjustment while remaining inline.

Specifications

B-44XF4 — Brass 1-Piece 40 Series 3-Way Ball Valve, 1.7 Cv, 1/4 in. FNPT

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
CV Maximum 1.7
Flow Path Standard
Flow Pattern 3-Way, Switching
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41XS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42XF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42XS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-42XS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43XF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43XF4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-43XS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43XS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-44XF6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44XS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45XF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
HC-43XS4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43XS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GXHLS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GXS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS2-51S 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GXS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-42GXF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GXF2-1466 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GXLS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-51S 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-51SDM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS4-SG 316 Stainless Steel Sour Gas Annealed 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GXS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GXF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXF4-51S 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-43GXLF4-LL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GXLS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-1466 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-51S 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GXS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-43GXS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GXS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-43GXVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-44XF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-44XF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-44XS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-44XS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44XTS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-45XF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-45XS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-45XS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-45XS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-45XTS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.