|
使用扳手的安装用间隙检测规, 1/4 in.、3/8 in.、1/2 in. 中压接头尺寸,外螺纹螺母
零部件号:MS-IG-FK0
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
MTO Base Product登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
MTO Base Product
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
MS-IG-FK0 — 使用扳手的安装用间隙检测规, 1/4 in.、3/8 in.、1/2 in. 中压接头尺寸,外螺纹螺母
| 属性 | 值 |
|---|---|
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/4 in.、3/8 in.、1/2 in. |
| 流量限制器 | 否 |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 21172090 |
| eClass (6.0) | 21170207 |
| eClass (6.1) | 21170207 |
| UNSPSC (4.03) | 27111800 |
| UNSPSC (10.0) | 41111619 |
| UNSPSC (11.0501) | 41111619 |
| UNSPSC (13.0601) | 41111619 |
| UNSPSC (15.1) | 41111619 |
| UNSPSC (17.1001) | 41111619 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
