text.skipToContent text.skipToNavigation

法兰转换接头 — ANSI 法兰 — 直通

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

法兰转换接头 — ANSI 法兰 — 直通
Flanges meet ASME, DIN EN, and JIS standards across various sizes and pressure classes. Wrench flats used for easy fitting assembly and gaugeability on installation.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-10M0-F8-150 316 Stainless Steel 10 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 查看产品
SS-1210-F12-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 查看产品
SS-1210-F12-300 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 查看产品
SS-1210-F12-600 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 查看产品
SS-1210-F16-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 查看产品
SS-12M0-F12-600 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 查看产品
SS-12M0-F32-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 查看产品
SS-12M0-F32-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 300 查看产品
SS-12M0-F8-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 查看产品
SS-12M0-F8-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 查看产品
SS-1610-F16-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 查看产品
SS-1610-F16-300 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 查看产品
SS-1610-F16-600 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 查看产品
SS-1610-F32-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 查看产品
SS-600-F8-150 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 查看产品
SS-600-F8-300 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 查看产品
SS-810-F12-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 查看产品
SS-810-F12-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 查看产品
SS-810-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 查看产品
SS-810-F16-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 查看产品
SS-810-F16-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 查看产品
SS-810-F16-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 查看产品
SS-810-F32-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 查看产品
SS-810-F8-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 查看产品
SS-810-F8-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 查看产品
SS-810-F8-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 600 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面