카탈로그
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, D and 4RP Series — Angle Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.
Integral-Bonnet Needle Valves, O, 1, 18, 20, and 26 Series
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-1VM4-S4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-1VS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
SS-20VM4-F4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-26VM8-F8-A | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-OVM2-A-BKB | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。