Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Angle Pattern, Medium Flow
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Angle Pattern, Medium Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.
Metering Valves S, M, and 31 Series
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-2MA | Silver-Mist Chrome-Plated Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-2MA4 | Silver-Mist Chrome-Plated Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-2MA | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-31RS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4MA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4MA2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4MA-MH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6MA-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
