text.skipToContent text.skipToNavigation

Bolted Plastic Clamp Tube Support Kit, 10 mm Tube Size, Polypropylene Support Body

Part #: 304-S1-PP-10TM

Specifications

Attribute Value
Body Material Polypropylene
Hardware Material 304 Stainless Steel
Tube OD 10 mm
eClass (4.1) 37060402
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Bolted Plastic Clamp Tube Support

Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Bolted Plastic Clamp Tube Support Kit, 10 mm Tube Size, Polypropylene Support Body

Part #: 304-S1-PP-10TM
View Catalog

Add To Favorites

Catalogs

Bolted Plastic Clamp Tube Support
Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

Specifications

304-S1-PP-10TM — Bolted Plastic Clamp Tube Support Kit, 10 mm Tube Size, Polypropylene Support Body

Attribute Value
Body Material Polypropylene
Hardware Material 304 Stainless Steel
Tube OD 10 mm
eClass (4.1) 37060402
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-PA-4T Polyamide 1/4 in. - - View Product
304-S1-PP-12TM Polypropylene 12 mm - - View Product
304-S1-PP-4T Polypropylene 1/4 in. - - View Product
304-S1-PP-6T Polypropylene 3/8 in. - - View Product
304-S1-PP-6TM Polypropylene 6 mm - - View Product
304-S1-PP-8TM Polypropylene 8 mm - - View Product
304-S3-PA-16T Polyamide 1 in. - - View Product
304-S3-PA-8T Polyamide 1/2 in. - - View Product
304-S3-PP-10T Polypropylene 5/8 in. - - View Product
304-S3-PP-12T Polypropylene 3/4 in. - - View Product
304-S3-PP-14T Polypropylene 7/8 in. - - View Product
304-S3-PP-16T Polypropylene 1 in. - - View Product
304-S3-PP-16TM Polypropylene 16 mm - - View Product
304-S3-PP-18TM Polypropylene 18 mm - - View Product
304-S3-PP-25TM Polypropylene 25 mm - - View Product
304-S3-PP-8T Polypropylene 1/2 in. - - View Product
304-S5-PP-20T Polypropylene 1 1/4 in. - - View Product
304-S5-PP-24T Polypropylene 1 1/2 in. - - View Product
316-S3-PP-8T Polypropylene 1/2 in. - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.