Thermoplastic Hose End Connection, 3/4 in. Stainless Steel Tube Adapter, 3/4 in. Hose Size
零部件号:SS-TP12-TA12
|
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
热塑性软管接头使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
热塑性软管接头
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
SS-TP12-TA12 — Thermoplastic Hose End Connection, 3/4 in. Stainless Steel Tube Adapter, 3/4 in. Hose Size
属性 | 值 |
---|---|
阀体材料 | 316 Stainless Steel |
接头 1 尺寸 | 3/4 in. |
接头 1 类型 | Swagelok® Tube Adapter |
端接材料 | 316 Stainless Steel |
软管尺寸 | 3/4 in. |
eClass (4.1) | 37110306 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 37119200 |
eClass (6.1) | 37119200 |
eClass (10.1) | 37119200 |
UNSPSC (4.03) | 27121707 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 39120000 |
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
SS-TP16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
SS-TP4-AS4 | 316 Stainless Steel | 1/4 in. | Female JIC (AN) 37° Swivel | - | - | 查看产品 |
SS-TP4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
SS-TP4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-TP4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
SS-TP4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | 查看产品 |
SS-TP6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
SS-TP8-AS8 | 316 Stainless Steel | 1/2 in. | Female JIC (AN) 37° Swivel | - | - | 查看产品 |
SS-TP8-PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
SS-TP8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-TP8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
S-TP8-TA8 | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.