text.skipToContent text.skipToNavigation

黄铜整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,调节阀杆

零部件号:B-1RM4-S4

规格

属性 值
阀体材料 黄铜
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 外螺纹 NPT
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 0.37
手柄类型 酚醛球形
低排放认证 是
最高温度,°F (°C) 400 (204)
最高温度压力额定值 400°F @ 390 PSIG /204°C @ 26 BAR
最低温度, °F (°C) -65 (-53)
阀杆头材料 黄铜
阀杆类型 调节
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
直通型,调节阀杆

整体式阀帽针阀是紧凑型针阀,有各种尺寸、配置和材料可供选择,适用于各种应用。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

黄铜整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,调节阀杆

零部件号:B-1RM4-S4
查看产品目录

添加到收藏夹

目录

直通型,调节阀杆
整体式阀帽针阀是紧凑型针阀,有各种尺寸、配置和材料可供选择,适用于各种应用。

规格

B-1RM4-S4 — 黄铜整体式阀帽针阀,0.37 Cv,1/4 in. MNPT x 1/4 in. 世伟洛克卡套管接头,调节阀杆

属性 值
阀体材料 黄铜
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 外螺纹 NPT
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 0.37
手柄类型 酚醛球形
低排放认证 是
最高温度,°F (°C) 400 (204)
最高温度压力额定值 400°F @ 390 PSIG /204°C @ 26 BAR
最低温度, °F (°C) -65 (-53)
阀杆头材料 黄铜
阀杆类型 调节
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-18RF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-1RF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-1RF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-1RM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-1RM4-F4 Brass 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
B-1RM6 Brass 3/8 in. Male NPT 3/8 in. Male NPT 查看产品
B-1RS12MM Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
B-1RS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-1RS6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-1RS6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-1RS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-ORF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-ORS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
M-1RS4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-18RF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-18RF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-18RF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-18RM8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-18RM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-18RS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-18RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting 查看产品
SS-18RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-1RF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-1RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-1RF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-1RM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-1RM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-1RM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-1RM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RM4-S6 316 Stainless Steel 1/4 in. Male NPT 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-1RS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-1RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-BKB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-PK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS4-SG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-1RS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-1RS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-ORM2-S2 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-ORS2 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-ORS3MM 316 不锈钢 3 mm 世伟洛克® 卡套管接头 3 mm 世伟洛克® 卡套管接头 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面