text.skipToContent text.skipToNavigation

Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Female ISO, 0.9 Cv

零部件号:SS-4P4T4-RT

规格

属性 值
阀体材料 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 Female ISO Tapered Thread
接头 2 尺寸 1/4 in.
接头 2 类型 Female ISO Tapered Thread
Cv 最大值 0.9
手柄颜色 Green
手柄类型 Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
2 通直通型

世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Female ISO, 0.9 Cv

零部件号:SS-4P4T4-RT
查看产品目录

添加到收藏夹

目录

2 通直通型
世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。

规格

SS-4P4T4-RT — Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Female ISO, 0.9 Cv

属性 值
阀体材料 316 Stainless Steel
清洁工艺 Standard Cleaning and Packaging (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 Female ISO Tapered Thread
接头 2 尺寸 1/4 in.
接头 2 类型 Female ISO Tapered Thread
Cv 最大值 0.9
手柄颜色 Green
手柄类型 Directional
eClass (4.1) 37010416
eClass (5.1.4) 37010416
eClass (6.0) 37010416
eClass (6.1) 37010416
eClass (10.1) 37010416
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141626
UNSPSC (11.0501) 40141626
UNSPSC (13.0601) 40141626
UNSPSC (15.1) 40141626
UNSPSC (17.1001) 40183109
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-2P4T Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
B-2P4T4 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-4P4T Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-4P4T1 Brass 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
B-4P4T2 Brass 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
B-4P4T4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-4P4T4-RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
B-4P4T5 Brass 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
B-6P4T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-6P4T-MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-6P6T Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-8P6T Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
B-8P6T4 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
PFA-43S4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
PFA-43S4-PM PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-10P6T-MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-12P6T-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-2P4T 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-2P4T2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-2P4T4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-2P4T-BK 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-4P4T 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4P4T4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4P4T5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4P4T5-M1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4P4T-BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-BL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-M1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-RD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4T-TE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4V 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P4V4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4P4V-LD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4P6T4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-6P4T 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6P4T-BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6P4T-LD 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6P4T-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6P4T-MM-BK 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-6P4T-TE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6P6T 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-6P6T-M1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-8P6T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8P6T2 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8P6T4 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8P6T4-BK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8P6T-BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8P6T-BL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8P6T-LD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8P6T-M1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8P6T-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-8P6T-TE 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面