Check Valves — Excess Flow Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- –10°F (–23°C) to 400°F (204°C)
- Stainless steel
- 4280 psig (294 bar) to 6000 psig (413 bar)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Check Valves — Excess Flow Valves — Fixed Pressure
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-XSF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-XSS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-XSS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-XSS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
ストアの所在地ごとの製品在庫
時間