text.skipToContent text.skipToNavigation

公称管接头 — 连接 — 三通

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

公称管接头 — 连接 — 三通
选择多种尺寸和材质的精密制造的世伟洛克接头、转换接头及更多产品,以适合您的应用。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-4-T Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-8-T Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-12-T 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 查看产品
SS-16-T 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT 查看产品
SS-2-MT 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT 查看产品
SS-2-T 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-4-MT 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4-T 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4-T-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-6-MT 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT 查看产品
SS-6-T 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-6-T-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 查看产品
SS-8-MT 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT 查看产品
SS-8-T 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-8-T-RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

请稍候几分钟,不要关闭此页面