text.skipToContent text.skipToNavigation

Tube Benders — Hand Tube Benders — Hand Tube Bender

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Benders — Hand Tube Benders — Hand Tube Bender
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
MS-HTB-10M - 10 mm - 24 mm Bend Radius View Product
MS-HTB-12M - 12 mm - 38 mm Bend Radius View Product
MS-HTB-2 - 1/8 in. - 9/16 in. Bend Radius View Product
MS-HTB-3M - 3 mm - 15 mm Bend Radius View Product
MS-HTB-4 - 1/4 in. - 3/4 in. Bend Radius View Product
MS-HTB-4T - 1/4 in. - 9/16 in. Bend Radius View Product
MS-HTB-5 - 5/16 in. - 15/16 in. Bend Radius View Product
MS-HTB-6M - 6 mm - 15 mm Bend Radius View Product
MS-HTB-6T - 3/8 in. - 15/16 in. Bend Radius View Product
MS-HTB-8 - 1/2 in. - 1 1/2 in. Bend Radius View Product
MS-HTB-8M - 8 mm - 24 mm Bend Radius View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.