Catalogs
球阀和四分之一圈旋塞阀 — 三片式工艺/仪表球阀,60系列 — 2 通直通型
3 件式工艺/仪表 60 系列球阀采用独特的锥形碟片弹簧加压阀座;活载两件式 V 形阀杆填料;和三件式摆出设计,专为实现高可靠性和低维护性而设计。
Ball Valves, General Purpose and Special Application 60 Series
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Special Alloy Ball Valves 60 Series
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-63TF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-63TS10 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| B-63TS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-65TF12 | Brass | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| B-65TF16 | Brass | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| S-65TF16 | Carbon Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| SS-62EF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62PS4-5228 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62TF4-JL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62TF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-62TS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-62TS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JLK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS6-JK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS6-JL | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS6-JLK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-62TS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-62TSC8 | 316 不锈钢 | 1/2 in. | 卫生卡箍接头 | 1/2 in. | 卫生卡箍接头 | View Product |
| SS-62TVCR4 | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封管接头 | 1/4 in. | VCR® 金属垫片面密封管接头 | View Product |
| SS-62TW6T35-3 | 316 不锈钢 | 3/8 in. | 卡套管加长 | 3/8 in. | 卡套管加长 | View Product |
| SS-63ES8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-63PF8-2839 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-63PS8-2839 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-63TF6 | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | View Product |
| SS-63TF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-63TF8-33C | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-63TF8-JK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-63TF8-JL | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-63TF8-LLK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-63TF8RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-63TS10 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS12-JK | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS12-JL | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-63TS16MM | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | View Product |
| SS-63TS18MM | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | View Product |
| SS-63TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-33C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-E | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-JK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-JL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-JLK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-LLK | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TS8-T | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-63TSW12T | 316 Stainless Steel | 3/4 in. | Tube Socket Weld | 3/4 in. | Tube Socket Weld | View Product |
| SS-63TSW8P | 316 Stainless Steel | 1/2 in. | Pipe Socket Weld | 1/2 in. | Pipe Socket Weld | View Product |
| SS-63TSW8T | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Tube Socket Weld | View Product |
| SS-63TVCR8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
| SS-65TF12 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-65TF12-JL | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 内螺纹 NPT | View Product |
| SS-65TF12RT | 316 不锈钢 | 3/4 in. | ISO 锥形内螺纹 | 3/4 in. | ISO 锥形内螺纹 | View Product |
| SS-65TF16 | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 内螺纹 NPT | View Product |
| SS-65TF16-JL | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 内螺纹 NPT | View Product |
| SS-65TF16RT | 316 不锈钢 | 1 in. | ISO 锥形内螺纹 | 1 in. | ISO 锥形内螺纹 | View Product |
| SS-65TS16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-65TS16-JL | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-65TS16-SC11 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-65TS25MM | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 25 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-65TSC16 | 316 不锈钢 | 1 in. | 卫生卡箍接头 | 1 in. | 卫生卡箍接头 | View Product |
| SS-65TSW12P | 316 不锈钢 | 3/4 in. | 公称管承插焊 | 3/4 in. | 公称管承插焊 | View Product |
| SS-65TSW16P | 316 不锈钢 | 1 in. | 公称管承插焊 | 1 in. | 公称管承插焊 | View Product |
| SS-65TSW16T | 316 不锈钢 | 1 in. | 卡套管承插焊接 | 1 in. | 卡套管承插焊接 | View Product |
| SS-67TF20 | 316 不锈钢 | 1 1/4 英寸 | 内螺纹 NPT | 1 1/4 英寸 | 内螺纹 NPT | View Product |
| SS-67TF24 | 316 不锈钢 | 1 1/2 in. | 内螺纹 NPT | 1 1/2 in. | 内螺纹 NPT | View Product |
| SS-67TS24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-67TSW24P | 316 不锈钢 | 1 1/2 in. | 公称管承插焊 | 1 1/2 in. | 公称管承插焊 | View Product |
| SS-68TF32 | 316 不锈钢 | 2 in. | 内螺纹 NPT | 2 in. | 内螺纹 NPT | View Product |
| SS-68TSW32P | 316 不锈钢 | 2 in. | 公称管承插焊 | 2 in. | 公称管承插焊 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
