Catalogs
单向阀 — 提升阀芯单向阀,C、CP、CH 系列 — 固定压力
在一般用途和高纯度应用中凭借可提供一系列可调节和固定开启压力的世伟洛克单向阀控制回流。
Check Valves, C, CA, CH, CP, and CPA Series
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Check Valves Special Alloy Materials CH Series
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4C-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-EP-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-1/3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4C-KZ-10 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4C-KZ-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-30 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4CP2-RT-10 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4CP4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP4-RT-1 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-4CP5-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP5-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP5-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP5-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-4CP6-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4C-TR-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-VCR-1 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-4C-VCR-1/3 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-4C-VCR-10 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-4C-VCRKZ-1/3 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)W/外螺纹螺母 | 1/4 in. | 面密封(金属垫片)W/外螺纹螺母 | View Product |
| SS-6C-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-1/3 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-10 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-25 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C4-1 | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | View Product |
| SS-6C-5 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-KZ-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-KZ-1/3 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-MM-1 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-MM-1/3 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-MM-10 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-MM-25 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6C-TR-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-1/3 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-10 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C2-1 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8C2-25 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8C-25 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C4-1 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8C4-1/3 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8C4-10 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8C-5 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-KZ-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-KZ-1/3 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8CP2-1 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8CP2-1/3 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8CP2-10 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8CP2-25 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8CP2-KZ-10 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8CP2-RT-1 | 316 不锈钢 | 1/2 in. | ISO 锥形外螺纹 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-8CP4-1 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8CP5-1 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8C-TR-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8C-VCR-1 | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-8C-VCR-1/3 | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-8C-VCR-KZ-1/3 | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-CHF12-1 | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 内螺纹 NPT | View Product |
| SS-CHF12RT-1 | 316 不锈钢 | 3/4 in. | ISO 锥形内螺纹 | 3/4 in. | ISO 锥形内螺纹 | View Product |
| SS-CHF16-1 | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 内螺纹 NPT | View Product |
| SS-CHF4-1 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-CHF4-1/3 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-CHF4-10 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-CHF6-1 | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | View Product |
| SS-CHF8-1 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-CHF8-1/3 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-CHF8-10 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-CHF8-5 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-CHF8RT-1 | 316 不锈钢 | 1/2 in. | ISO 锥形内螺纹 | 1/2 in. | ISO 锥形内螺纹 | View Product |
| SS-CHM12-1 | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| SS-CHM12-1/3 | 316 不锈钢 | 3/4 in. | 外螺纹 NPT | 3/4 in. | 外螺纹 NPT | View Product |
| SS-CHM2-10 | 316 不锈钢 | 1/8 in. | 外螺纹 NPT | 1/8 in. | 外螺纹 NPT | View Product |
| SS-CHM4-1 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-CHM4-1/3 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-CHM4-10 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-CHM4-25 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-CHM4-5 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-CHM4RT-1 | 316 不锈钢 | 1/4 in. | ISO 锥形外螺纹 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-CHM8-1 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-CHM8-10 | 316 不锈钢 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | View Product |
| SS-CHS10MM-1 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS10MM-1/3 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12-1 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12-1/3 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12-10 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12-5 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12MM-1 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12MM-1/3 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12MM-10 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS12MM-5 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS16-1 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS16-1/3 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS16-10 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS2-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS2-1/3 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS2-10 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS2-5 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS2-KZ-1/3 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-1/3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-10 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-1-SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-25 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-5 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-KZ-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS4-KZ-1/3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-1/3 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-10 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-100 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-25 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-5 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-BU-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6-EP-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6M8-BU-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-CHS6MM-1 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6MM-10 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6MM-25 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS6MM-5 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-1/3 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-10 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-1-SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-25 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-5 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-BU-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-EP-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-EP-1/3 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8-KZ-1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8MM-1 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHS8MM-1/3 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-CHVCR4-1 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-CHVCR4-1/3 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-CHVCR4-KZ-1/3 | 316 不锈钢 | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | 1/4 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-CHVCR8-1 | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
| SS-CHVCR8-1/3 | 316 不锈钢 | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | 1/2 in. | 面密封(金属垫片)外螺纹 VCR | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
