目录
卡套管接头和转换接头 — 外螺纹接头 — 90°弯头
具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| B-400-2-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-400-5-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-500-2-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-600-2-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-600-2-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-600-2-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-600-2-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| B-600-2-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-600-2-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-600-2-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| B-6M0-2-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-6M0-2-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-6M0-2-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-810-2-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-810-2-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-810-2-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| B-810-2-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-810-2-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-810-2-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| B-8M0-2-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-8M0-2-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| M-400-2-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| M-600-2-4 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| M-810-2-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| PFA-420-2-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| PFA-420-2-4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| PFA-620-2-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| PFA-820-2-8 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| S-1210-2-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| S-1610-2-16 | Carbon Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 查看产品 |
| S-400-2-2 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| S-400-2-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| S-400-2-4ST | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | 查看产品 |
| S-600-2-2 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| S-600-2-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| S-600-2-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| S-600-2-6ST | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | 查看产品 |
| S-600-2-8 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| S-810-2-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| S-810-2-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| S-810-2-8ST | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-100-2-1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | 查看产品 |
| SS-100-2-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| SS-1010-2-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-1010-2-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| SS-1010-2-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-1010-2-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-10M0-2-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| SS-10M0-2-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-10M0-2-4PR | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-10M0-2-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-10M0-2-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-10M0-2-6PR | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | 查看产品 |
| SS-10M0-2-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-10M0-2-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-10M0-2-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-1210-2-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| SS-1210-2-12PR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-1210-2-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-1210-2-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-1210-2-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | 查看产品 |
| SS-1210-2-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 查看产品 |
| SS-1210-2-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-1210-2-8PR | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-1210-2-8RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12M0-2-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| SS-12M0-2-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12M0-2-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-12M0-2-4PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12M0-2-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12M0-2-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-12M0-2-6PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12M0-2-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-12M0-2-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-12M0-2-8PR | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-12M0-2-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-15M0-2-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-15M0-2-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-1610-2-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| SS-1610-2-12PR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-1610-2-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 查看产品 |
| SS-1610-2-16PR | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | 查看产品 |
| SS-1610-2-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | 查看产品 |
| SS-1610-2-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 5/16-12 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-1610-2-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | 查看产品 |
| SS-16M0-2-6RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-16M0-2-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-16M0-2-8RT | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-18M0-2-12 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-18M0-2-8 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-18M0-2-8RT | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-2000-2-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 外螺纹 NPT | 查看产品 |
| SS-2000-2-20ST | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 5/8-12 in. | SAE/MS 直螺纹 | 查看产品 |
| SS-200-2-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-2RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-200-2-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-4RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-20M0-2-12 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-20M0-2-8RT | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-2400-2-24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-2400-2-24ST | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 7/8-12 in. | SAE/MS 直螺纹 | 查看产品 |
| SS-25M0-2-12 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-25M0-2-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-300-2-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-300-2-4 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-3M0-2-2RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-3M0-2-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-3M0-2-4RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-2PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-400-2-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-2W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 公称管外焊 | 查看产品 |
| SS-400-2-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-4PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-400-2-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-4ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-400-2-4W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | 查看产品 |
| SS-400-2-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-6RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-6ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-400-2-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-8RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-4M0-2-2 | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-4M0-2-2RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-4M0-2-4RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-500-2-2 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-500-2-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-2RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-4PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-600-2-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-4ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-600-2-4W | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | 查看产品 |
| SS-600-2-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-6PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-600-2-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-6ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-600-2-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-8ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-6M0-2-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-2PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-6M0-2-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-4PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-6M0-2-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-6RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-8RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-12RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-2 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-4PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-810-2-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-6PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-810-2-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-6ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-810-2-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-8PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | 查看产品 |
| SS-810-2-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-8SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-8ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-810-2-8W | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 公称管外焊 | 查看产品 |
| SS-8M0-2-2 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-8M0-2-2PR | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-8M0-2-2RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-8M0-2-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-8M0-2-4PR | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-8M0-2-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-8M0-2-6 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-8M0-2-6RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-8M0-2-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-8M0-2-8RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
