text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. Swagelok Tube Fitting

零部件号:SS-4R3A1

规格

属性 值
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. Swagelok Tube Fitting

零部件号:SS-4R3A1
查看产品目录

添加到收藏夹

目录

High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

规格

SS-4R3A1 — Stainless Steel High Pressure Proportional Relief Valve, 1/4 in. MNPT x 1/4 in. Swagelok Tube Fitting

属性 值
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting 查看产品
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面