|
Gap Inspection Gauge, 1/4 in. and 6 mm Female Nuts
Part #: MS-IG-400
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
间隙检测规具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
Gap Inspection Gauge, 1/4 in. and 6 mm Female Nuts
Log in or Register to view price
Catalogs
间隙检测规
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
MS-IG-400 — Gap Inspection Gauge, 1/4 in. and 6 mm Female Nuts
| Attribute | Value |
|---|---|
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/4 英寸,6 毫米 |
| 流量限制器 | 否 |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 21172090 |
| eClass (6.0) | 21170207 |
| eClass (6.1) | 21170207 |
| eClass (10.1) | 21170207 |
| UNSPSC (4.03) | 27111800 |
| UNSPSC (10.0) | 41111619 |
| UNSPSC (11.0501) | 41111619 |
| UNSPSC (13.0601) | 41111619 |
| UNSPSC (15.1) | 41111619 |
| UNSPSC (17.1001) | 41111619 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| MS-IG-100 | - | 1/16 in. | - | - | - | View Product |
| MS-IG-1010 | - | 5/8 in., 14 mm, 15 mm, 16 mm | - | - | - | View Product |
| MS-IG-10M0 | - | 10 mm | - | - | - | View Product |
| MS-IG-1210 | - | 3/4 in., 18 mm | - | - | - | View Product |
| MS-IG-1410 | - | 7/8 in., 20 mm, 22 mm | - | - | - | View Product |
| MS-IG-1610 | - | 1 in., 25 mm | - | - | - | View Product |
| MS-IG-200 | - | 1/8 in., 2 mm, 3 mm | - | - | - | View Product |
| MS-IG-468 | - | 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm | - | - | - | View Product |
| MS-IG-500 | - | 5/16 in., 8 mm | - | - | - | View Product |
| MS-IG-600 | - | 3/8 in. | - | - | - | View Product |
| MS-IG-612M | - | 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm | - | - | - | View Product |
| MS-IG-810 | - | 1/2 in., 12 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
