|
Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Female Swagelok VCR Face Seal Fitting, NC Actuator
Part #: SS-HBV51-C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, with ActuatorIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Female Swagelok VCR Face Seal Fitting, NC Actuator
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This technical report provides data on Swagelok® HB series bellows valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-HBV51-C — Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Female Swagelok VCR Face Seal Fitting, NC Actuator
| Attribute | Value |
|---|---|
| Actuator Model | HB Series Actuator |
| Actuator Operation Mode | Normally Closed Spring Return |
| Actuator Type | Pneumatic |
| Bellows Material | 316L Stainless Steel |
| Body Material | 316L Stainless Steel |
| Body Seal | None |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Female VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Female VCR |
| CV Maximum | 0.3 |
| Flow Pattern | Straight (2-way) |
| Gasket | PTFE-Coated 316L Gasket |
| Maximum Temperature, °F (°C) | 150 (65) |
| Max Temperature Pressure Rating | 150°F @ 3220 PSIG /65°C @ 221 BAR |
| Minimum Temperature, °F (°C) | -40 (-40) |
| Room Temperature Pressure Rating | 3500 PSIG @ 100°F /241 BAR @ 37°C |
| Service Class | General |
| Stem Tip Material | PCTFE |
| Stem Type | Conical |
| Surface Finish | Ra 20 µin |
| Testing | Helium leak testing according to SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-HBS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-HBS4-O | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-HBS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-HBS6MM-C | 316L Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-HBVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-HBVS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-HBVVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
