Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned, NC Actuator
Part #: SS-4BK-1C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, with ActuatorIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned, NC Actuator
Log in or Register to view price
Catalogs
Straight Pattern, with Actuator
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows Kits, Stem Tip/Adapter Kits, bellows/Stem/Stem Tip/Adapter Kits, Gasket Kits for Swagelok® bellows-sealed valves
Specifications
SS-4BK-1C — Stainless Steel Bellows Sealed Valve, Gasketed, PCTFE Stem Tip, 1/4 in. Swagelok Tube Fitting, SC-11 Cleaned, NC Actuator
Attribute | Value |
---|---|
Actuator Model | 1 Series |
Actuator Operation Mode | Normally Closed Spring Return |
Actuator Type | Pneumatic |
Bellows Material | 321 Stainless Steel |
Body Material | 316 Stainless Steel |
Body Seal | Gasket with soft seat |
Cleaning Process | Special Cleaning and Packaging (SC-11) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Swagelok® Tube Fitting |
CV Maximum | 0.3 |
Flow Pattern | Straight (2-way) |
Gasket | PTFE-Coated 316 SS Gasket |
Maximum Temperature, °F (°C) | 200 (93) |
Max Temperature Pressure Rating | 200°F @ 125 PSIG /93°C @ 8.6 BAR |
Minimum Temperature, °F (°C) | -20 (-28) |
Room Temperature Pressure Rating | 125 PSIG @ 100°F /8.6 BAR @ 37°C |
Service Class | General |
Stem Tip Material | PCTFE |
Stem Type | Conical |
Surface Finish | Standard |
Testing | Helium leak testing according to SCS-00020 |
eClass (4.1) | 37010201 |
eClass (5.1.4) | 37010201 |
eClass (6.0) | 37010201 |
eClass (6.1) | 37010201 |
eClass (10.1) | 37010201 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141609 |
UNSPSC (11.0501) | 40141609 |
UNSPSC (13.0601) | 40141609 |
UNSPSC (15.1) | 40141609 |
UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10BK-MM-1C | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
SS-12BK-MM-1C | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-4BK-1O | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-4BK-V51-1C | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
SS-4BK-V51-1CM | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
SS-4BK-VCR-1C | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-6BK-1C | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-6BK-1O | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-6BK-MM-1C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-6BK-MM-1O | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-6BK-TW-1C | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 1/2 in. | Tube Butt Weld | View Product |
SS-8BK-1C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8BK-1O | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-8BK-VCR-1C | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-8BK-VCR-1O | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
SS-8BK-VCRVP-1C | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。