|
Stainless Steel Poppet Check Valve, Fixed Pressure, 3/8 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar)
零部件号:SS-6C-1/3
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
固定压力在一般用途和高纯度应用中凭借可提供一系列可调节和固定开启压力的世伟洛克单向阀控制回流。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
固定压力
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
规格
SS-6C-1/3 — Stainless Steel Poppet Check Valve, Fixed Pressure, 3/8 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar)
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 3/8 in. |
| 接头 1 类型 | Swagelok® Tube Fitting |
| 接头 2 尺寸 | 3/8 in. |
| 接头 2 类型 | Swagelok® Tube Fitting |
| 开启压力 | 1/3 psi (0.03 bar, 0.003 MPa) |
| Cv 最大值 | 1.47 |
| O 型圈材料 | Fluorocarbon FKM |
| 室温压力额定值 | 3000 PSIG @ 100°F /206 BAR @ 37°C |
| 表面光洁度 | Standard |
| 测试 | No Optional Testing |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | 黄铜 | 1/8 in. | 外螺纹 NPT | 1/8 in. | 外螺纹 NPT | 查看产品 |
| B-4C-1/3 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-4C4-1 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| B-4CP2-1 | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-4CP2-1/3 | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-4CP2-25 | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-4CP2-RT-1 | 黄铜 | 1/4 in. | ISO 锥形外螺纹 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| B-4CP4-1 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| B-4CP5-1 | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| B-6C-1 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-6C-1/3 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-6C-MM-1 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| B-6C-MM-1/3 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| B-8C-1 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-8C-1/3 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| B-8C4-1 | 黄铜 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| B-8CP2-1 | 黄铜 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | 查看产品 |
| B-8CP2-10 | 黄铜 | 1/2 in. | 外螺纹 NPT | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-10C-MM-1 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-10C-MM-1/3 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-10C-MM-10 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-12C-1 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-12C-1/3 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-12C-10 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-12C4-1 | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-12C-MM-1 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | 查看产品 |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C4-1 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-4C4-1/3 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-4C4-10 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-4C-5 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-50 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-EP-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-KZ-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-KZ-1/3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-KZ-10 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-KZ-15 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4C-KZ-30 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-4CP2-RT-10 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-4CP4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP4-RT-1 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-4CP5-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP5-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP5-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP5-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4CP6-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4C-TR-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4C-VCR-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-4C-VCR-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-4C-VCR-10 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-4C-VCRKZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 查看产品 |
| SS-6C-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C4-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 查看产品 |
| SS-6C-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-KZ-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-KZ-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-MM-1/3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6C-TR-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8C2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8C-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8C4-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8C4-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8C-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8CP2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8CP2-1/3 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8CP2-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8CP2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8CP2-KZ-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8CP2-RT-1 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-8CP4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8CP5-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8C-TR-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8C-VCR-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-8C-VCR-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-8C-VCR-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-CHF12-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 查看产品 |
| SS-CHF12RT-1 | 316 Stainless Steel | 3/4 in. | Female ISO Tapered Thread | 3/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-CHF16-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | 查看产品 |
| SS-CHF4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-CHF4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-CHF4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-CHF6-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 查看产品 |
| SS-CHF8-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-CHF8-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-CHF8-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-CHF8-5 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-CHF8RT-1 | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | 查看产品 |
| SS-CHM12-1 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | 查看产品 |
| SS-CHM12-1/3 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | 查看产品 |
| SS-CHM2-10 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-CHM4-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-CHM4-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-CHM4-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-CHM4-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-CHM4-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-CHM4RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-CHM8-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-CHM8-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-CHS10MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS10MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12-5 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12MM-10 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS12MM-5 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS16-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS16-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS16-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS2-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS2-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS2-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS2-5 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS2-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-100 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6-EP-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6M8-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-CHS6MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS6MM-5 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-1-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-BU-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-EP-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-EP-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8MM-1 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHS8MM-1/3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-CHVCR4-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-CHVCR4-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-CHVCR8-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-CHVCR8-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
