|
多用途推入连接式软管,1/2 in. 软管尺寸,红色
零部件号:PB-8-RD
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
PB 系列橡胶软管查找适合压缩空气、油输送和其他一般应用的带有纤维编织层的世伟洛克橡胶内管软管。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
PB 系列橡胶软管
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
PB-8-RD — 多用途推入连接式软管,1/2 in. 软管尺寸,红色
| 属性 | 值 |
|---|---|
| 阀体材料 | 丁腈橡胶 |
| 软管颜色 | 红色 |
| 软管长度 | 按英尺定价 |
| 软管尺寸 | 由您的授权销售与服务中心决定 |
| 最高温度,°F (°C) | 200 (93) |
| 最低温度, °F (°C) | -40 (-40) |
| eClass (4.1) | 37110105 |
| eClass (5.1.4) | 37110190 |
| eClass (6.0) | 37110100 |
| eClass (6.1) | 37110100 |
| eClass (10.1) | 37110100 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| K-PB-16-RD | Buna N | - | - | - | - | 查看产品 |
| PB-12 | Buna N | - | - | - | - | 查看产品 |
| PB-12-250 | Buna N | - | - | - | - | 查看产品 |
| PB-12-BK | Buna N | - | - | - | - | 查看产品 |
| PB-12-GY | Buna N | - | - | - | - | 查看产品 |
| PB-12-RD | Buna N | - | - | - | - | 查看产品 |
| PB-16 | Buna N | - | - | - | - | 查看产品 |
| PB-4 | Buna N | - | - | - | - | 查看产品 |
| PB-4-250 | Buna N | - | - | - | - | 查看产品 |
| PB-4-BK | Buna N | - | - | - | - | 查看产品 |
| PB-4-GR | Buna N | - | - | - | - | 查看产品 |
| PB-4-GY | Buna N | - | - | - | - | 查看产品 |
| PB-4-RD | Buna N | - | - | - | - | 查看产品 |
| PB-6 | Buna N | - | - | - | - | 查看产品 |
| PB-6-250 | Buna N | - | - | - | - | 查看产品 |
| PB-6-BK | Buna N | - | - | - | - | 查看产品 |
| PB-6-GR | Buna N | - | - | - | - | 查看产品 |
| PB-6-RD | Buna N | - | - | - | - | 查看产品 |
| PB-6-YW | Buna N | - | - | - | - | 查看产品 |
| PB-8 | Buna N | - | - | - | - | 查看产品 |
| PB-8-250 | 丁腈橡胶 | - | - | - | - | 查看产品 |
| PB-8-BK | 丁腈橡胶 | - | - | - | - | 查看产品 |
| PB-8-GR | 丁腈橡胶 | - | - | - | - | 查看产品 |
| PB-8-GY | 丁腈橡胶 | - | - | - | - | 查看产品 |
| PB-8-YW | 丁腈橡胶 | - | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
