|
Multi-Purpose Push-On Hose, 1/2 in. Hose Size, Green
零部件号:PB-8-GR
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
PB Series Rubber HoseFind Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
PB Series Rubber Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
PB-8-GR — Multi-Purpose Push-On Hose, 1/2 in. Hose Size, Green
| 属性 | 值 |
|---|---|
| Body Material | Buna N |
| Hose Color | Green |
| Hose Length | Determined by your authorized Sales and Service Center |
| Hose Size | 1/2 in. |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 37110105 |
| eClass (5.1.4) | 37110190 |
| eClass (6.0) | 37110100 |
| eClass (6.1) | 37110100 |
| eClass (10.1) | 37110100 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| K-PB-16-RD | Buna N | - | - | - | - | 查看产品 |
| PB-12 | Buna N | - | - | - | - | 查看产品 |
| PB-12-250 | Buna N | - | - | - | - | 查看产品 |
| PB-12-BK | Buna N | - | - | - | - | 查看产品 |
| PB-12-GY | Buna N | - | - | - | - | 查看产品 |
| PB-12-RD | Buna N | - | - | - | - | 查看产品 |
| PB-16 | Buna N | - | - | - | - | 查看产品 |
| PB-4 | Buna N | - | - | - | - | 查看产品 |
| PB-4-250 | Buna N | - | - | - | - | 查看产品 |
| PB-4-BK | Buna N | - | - | - | - | 查看产品 |
| PB-4-GR | Buna N | - | - | - | - | 查看产品 |
| PB-4-GY | Buna N | - | - | - | - | 查看产品 |
| PB-4-RD | Buna N | - | - | - | - | 查看产品 |
| PB-6 | Buna N | - | - | - | - | 查看产品 |
| PB-6-250 | Buna N | - | - | - | - | 查看产品 |
| PB-6-BK | Buna N | - | - | - | - | 查看产品 |
| PB-6-GR | Buna N | - | - | - | - | 查看产品 |
| PB-6-RD | Buna N | - | - | - | - | 查看产品 |
| PB-6-YW | Buna N | - | - | - | - | 查看产品 |
| PB-8 | Buna N | - | - | - | - | 查看产品 |
| PB-8-250 | Buna N | - | - | - | - | 查看产品 |
| PB-8-BK | Buna N | - | - | - | - | 查看产品 |
| PB-8-GY | Buna N | - | - | - | - | 查看产品 |
| PB-8-RD | Buna N | - | - | - | - | 查看产品 |
| PB-8-YW | Buna N | - | - | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
