|
Push-On-Mehrzweckschlauch, 3/4 Zoll Nenngröße, Farbe schwarz
Part #: PB-12-BK
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
PB Series Rubber HoseFind Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Push-On-Mehrzweckschlauch, 3/4 Zoll Nenngröße, Farbe schwarz
Log in or Register to view price
Catalogs
PB Series Rubber Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
PB-12-BK — Push-On-Mehrzweckschlauch, 3/4 Zoll Nenngröße, Farbe schwarz
| Attribute | Value |
|---|---|
| Body Material | Buna-N |
| Hose Color | Schwarz |
| Hose Length | Preis pro Fuß |
| Hose Size | Festgelegt von Ihrem autorisierten Vertriebs- und Servicezentrum |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 37110105 |
| eClass (5.1.4) | 37110190 |
| eClass (6.0) | 37110100 |
| eClass (6.1) | 37110100 |
| eClass (10.1) | 37110100 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| K-PB-16-RD | Buna N | - | - | - | - | View Product |
| PB-12 | Buna N | - | - | - | - | View Product |
| PB-12-250 | Buna N | - | - | - | - | View Product |
| PB-12-GY | Buna N | - | - | - | - | View Product |
| PB-12-RD | Buna N | - | - | - | - | View Product |
| PB-16 | Buna N | - | - | - | - | View Product |
| PB-4 | Buna N | - | - | - | - | View Product |
| PB-4-250 | Buna N | - | - | - | - | View Product |
| PB-4-BK | Buna N | - | - | - | - | View Product |
| PB-4-GR | Buna N | - | - | - | - | View Product |
| PB-4-GY | Buna N | - | - | - | - | View Product |
| PB-4-RD | Buna N | - | - | - | - | View Product |
| PB-6 | Buna N | - | - | - | - | View Product |
| PB-6-250 | Buna N | - | - | - | - | View Product |
| PB-6-BK | Buna N | - | - | - | - | View Product |
| PB-6-GR | Buna N | - | - | - | - | View Product |
| PB-6-RD | Buna N | - | - | - | - | View Product |
| PB-6-YW | Buna N | - | - | - | - | View Product |
| PB-8 | Buna N | - | - | - | - | View Product |
| PB-8-250 | Buna N | - | - | - | - | View Product |
| PB-8-BK | Buna N | - | - | - | - | View Product |
| PB-8-GR | Buna N | - | - | - | - | View Product |
| PB-8-GY | Buna N | - | - | - | - | View Product |
| PB-8-RD | Buna N | - | - | - | - | View Product |
| PB-8-YW | Buna N | - | - | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
