|
302 Stainless Steel Spring Kit for CH16 Series Poppet Check Valve, 1 psi (0.07 bar) Cracking Pressure
Part #: 302-13K-CH16-1
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
CH Series Spring KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
302 Stainless Steel Spring Kit for CH16 Series Poppet Check Valve, 1 psi (0.07 bar) Cracking Pressure
Log in or Register to view price
Catalogs
CH Series Spring Kit
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
302-13K-CH16-1 — 302 Stainless Steel Spring Kit for CH16 Series Poppet Check Valve, 1 psi (0.07 bar) Cracking Pressure
| Attribute | Value |
|---|---|
| Body Material | 302 Stainless Steel |
| Cracking Pressure | 1 psi (0.07 bar, 0.007 MPa) |
| For Series | CH16 Series Poppet Check Valve |
| eClass (4.1) | 37010633 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 302-13K-CH8-1 | 302 Stainless Steel | - | - | - | - | View Product |
| 302-13KCH8-1/3 | 302 Stainless Steel | - | - | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
